Brass Inverted Flare Fittings | Product Series

Filtrar por

    No hay ningún filtro seleccionado

Forma

Estilo

D.E. del tubo de la conexión 1 (pulg)

Estilo de la conexión 1

Tamaño de la rosca de la conexión 2 (pulg)

D.E. del tubo de la conexión 2 (pulg)

Estilo de la conexión 2

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.


LOADING IMAGES
Brass Inverted Flare Fittings

Brass Inverted Flare Fittings

Parker's economical inverted flare fittings offer a metal-to-metal seal that is internal to the fitting for tighter tube bends. Meets functional requirements of SAE J512

Especificaciones técnicas

  • Tipo de conexión: Flare, Thread
  • Forma: Various
  • Temperatura mínima de funcionamiento: -65 °F, -53 °C
  • Temperatura máxima de funcionamiento: 250 °F, 121 °C
  • Presión de trabajo máxima: 1900 (-3), 1400 (-4), 1200 (-5), 1000 (-6), 750 (-8), 650 (-10), 2800 (-2), 550 (-12) psi, 131 (-3), 96 (-4), 83 (-5), 69 (-6), 52(-8), 45 (-10), 193 (-2), 38 (-12) bar
  • Material del tubo: Copper, Aluminum, brass, Welded Steel Hydraulic tubing that can be flared
  • Aplicación: Pumps, Brake Lines
  • Cumplimiento con especificaciones: SAE J512
  • Medio: Water, Air, Inert and Non-combustible Gasses, Flammable Liquid, Freon
  • Material de la tuerca: Brass, Zinc Chromate Steel

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Descripción completa del producto

Parker's economical inverted flare fittings offer a metal-to-metal seal that is internal to the fitting for tighter tube bends. These fittings are well adapted for high pressure service and have exceptional resistance to mechanical pull out. The positive nature of the connection with the flare on the tube clamped between the nut and the body makes for extreme dependability and safety. Inverted Flare fittings provide excellent vibration resistance. All fittings meet functional requirements of SAE J512.

Markets:
• Mobile
• Engines
• Marine
• Air conditioning

Features/Benefits:
• All brass construction
• Internal flare for tighter bends
• Steel Zinc Chromate nut available
• U.L. listed for flammable liquids
• Meets functional requirements of SAE J512
• Economical
• Metal-to-metal seal
• Use with copper, brass, aluminum and welded steel hydraulic tubing that can be flared

Applications:
• Hydraulic brake
• Power steering
• Fuel lines
• Transmission cooler lines
• Flammable liquids and gases

Custom configurations and sizes are available upon request. Contact Parker Fluid System Connectors Division at (269) 692-6555 or fscsales@parker.com for additional information.

Documentos relacionados

×
Productos Forma Estilo D.E. del tubo de la conexión 1 (pulg) Estilo de la conexión 1 Tamaño de la rosca de la conexión 2 (pulg) D.E. del tubo de la conexión 2 (pulg) Estilo de la conexión 2
244IFHD-3 Tee Flare to Flare 3/16 Inverted Flare na 3/16 Inverted Flare
244IFHD-4 Tee Flare to Flare 1/4 Inverted Flare na 1/4 Inverted Flare
244IFHD-5 Tee Flare to Flare 5/16 Inverted Flare na 5/16 Inverted Flare
244IFHD-6 Tee Flare to Flare 3/8 Inverted Flare na 3/8 Inverted Flare
244IFHD-8 Tee Flare to Flare 1/2 Inverted Flare na 1/2 Inverted Flare
245IFHD-4-2 Branch Tee Flare to Pipe 1/4 Inverted Flare 1/8 na Male Pipe
245IFHD-6-4 Branch Tee Flare to Pipe 3/8 Inverted Flare 1/4 na Male Pipe
249IF-6-4 90° Elbow Light Duty Flare to Pipe 3/8 Inverted Flare 1/4 na Male Pipe
249IF-8-6 90° Elbow Light Duty Flare to Pipe 1/2 Inverted Flare 3/8 na Male Pipe
249IFHD-10-6 90° Elbow Flare to Pipe 5/8 Inverted Flare 3/8 na Male Pipe
46IFHD-3-2 Connector Flare to Female Pipe 3/16 Inverted Flare 1/8 na Female Pipe
46IFHD-4-2 Connector Flare to Female Pipe 1/4 Inverted Flare 1/8 na Female Pipe
46IFHD-5-2 Connector Flare to Female Pipe 5/16 Inverted Flare 1/8 na Female Pipe
46IFHD-6-4 Connector Flare to Female Pipe 3/8 Inverted Flare 1/4 na Female Pipe
48IFHD-10-8 Connector Flare to Pipe 5/8 Inverted Flare 1/2 na Male Pipe
48IFHD-12-12 Connector Flare to Pipe 3/4 Inverted Flare 3/4 na Male Pipe
48IFHD-2-2 Connector Flare to Pipe 1/8 Inverted Flare 1/8 na Male Pipe
48IFHD-3-2 Connector Flare to Pipe 3/16 Inverted Flare 1/8 na Male Pipe
249IFHD-10-8 90° Elbow Flare to Pipe 5/8 Inverted Flare 1/2 na Male Pipe
249IFHD-2-2 90° Elbow Flare to Pipe 1/8 Inverted Flare 1/8 na Male Pipe
249IFHD-3-2 90° Elbow Flare to Pipe 3/16 Inverted Flare 1/8 na Male Pipe
249IFHD-4-2 90° Elbow Flare to Pipe 1/4 Inverted Flare 1/8 na Male Pipe
249IFHD-4-4 90° Elbow Flare to Pipe 1/4 Inverted Flare 1/4 na Male Pipe
249IFHD-5-4 90° Elbow Flare to Pipe 5/16 Inverted Flare 1/4 na Male Pipe
249IFHD-6-2 90° Elbow Flare to Pipe 3/8 Inverted Flare 1/8 na Male Pipe
249IFHD-6-4 90° Elbow Flare to Pipe 3/8 Inverted Flare 1/4 na Male Pipe
249IFHD-6-6 90° Elbow Flare to Pipe 3/8 Inverted Flare 3/8 na Male Pipe
249IFHD-8-4 90° Elbow Flare to Pipe 1/2 Inverted Flare 1/4 na Male Pipe
249IFHD-8-6 90° Elbow Flare to Pipe 1/2 Inverted Flare 3/8 na Male Pipe
259IFHD-10-8 45° Elbow Flare to Pipe 5/8 Inverted Flare 1/2 na Male Pipe
259IFHD-3-2 45° Elbow Flare to Pipe 3/16 Inverted Flare 1/8 na Male Pipe
259IFHD-4-2 45° Elbow Flare to Pipe 1/4 Inverted Flare 1/8 na Male Pipe
259IFHD-5-2 45° Elbow Flare to Pipe 5/16 Inverted Flare 1/8 na Male Pipe
259IFHD-5-4 45° Elbow Flare to Pipe 5/16 Inverted Flare 1/4 na Male Pipe
259IFHD-6-4 45° Elbow Flare to Pipe 3/8 Inverted Flare 1/4 na Male Pipe
259IFHD-8-6 45° Elbow Flare to Pipe 1/2 Inverted Flare 3/8 na Male Pipe
41IF-2 Nut Flare 1/8 Inverted Flare na na na
41IF-3 Nut Flare 3/16 Inverted Flare na na na
41IF-4 Nut Flare 1/4 Inverted Flare na na na
41IFS-3 Zinc Nut Flare 3/16 Inverted Flare na na na
41IFS-8 Zinc Nut Flare 1/2 Inverted Flare na na na
42IFHD-2 Union Flare to Flare 1/8 Inverted Flare na 1/8 Inverted Flare
42IFHD-3 Union Flare to Flare 3/16 Inverted Flare na 3/16 Inverted Flare
42IFHD-4 Union Flare to Flare 1/4 Inverted Flare na 1/4 Inverted Flare
42IFHD-5 Union Flare to Flare 5/16 Inverted Flare na 5/16 Inverted Flare
42IFHD-6 Union Flare to Flare 3/8 Inverted Flare na 3/8 Inverted Flare
48IFHD-4-2 Connector Flare to Pipe 1/4 Inverted Flare 1/8 na Male Pipe
48IFHD-4-4 Connector Flare to Pipe 1/4 Inverted Flare 1/4 na Male Pipe
48IFHD-5-2 Connector Flare to Pipe 5/16 Inverted Flare 1/8 na Male Pipe
48IFHD-5-4 Connector Flare to Pipe 5/16 Inverted Flare 1/4 na Male Pipe
48IFHD-6-2 Connector Flare to Pipe 3/8 Inverted Flare 1/8 na Male Pipe
48IFHD-6-4 Connector Flare to Pipe 3/8 Inverted Flare 1/4 na Male Pipe
48IFHD-6-6 Connector Flare to Pipe 3/8 Inverted Flare 3/8 na Male Pipe
48IFHD-8-4 Connector Flare to Pipe 1/2 Inverted Flare 1/4 na Male Pipe
48IFHD-8-6 Connector Flare to Pipe 1/2 Inverted Flare 3/8 na Male Pipe
48IFHD-8-8 Connector Flare to Pipe 1/2 Inverted Flare 1/2 na Male Pipe
41IF-5 Nut Flare 5/16 Inverted Flare na na na
41IF-6 Nut Flare 3/8 Inverted Flare na na na
41IF-8 Nut Flare 1/2 Inverted Flare na na na
41IFF-2 Piltoed Nut Flare 1/8 Inverted Flare na na na
41IFF-3 Piltoed Nut Flare 3/16 Inverted Flare na na na
41IFF-4 Piltoed Nut Flare 1/4 Inverted Flare na na na
41IFF-5 Piltoed Nut Flare 5/16 Inverted Flare na na na
41IFF-6 Piltoed Nut Flare 3/8 Inverted Flare na na na
41IFF-8 Piltoed Nut Flare 1/2 Inverted Flare na na na
249IFHD-8-8 90° Elbow Flare to Pipe 1/2 Inverted Flare 1/2 na Male Pipe
251IFHD-3-2 Run Tee Flare to Pipe 3/16 Inverted Flare 1/8 na Male Pipe
251IFHD-5-2 Run Tee Flare to Pipe 5/16 Inverted Flare 1/8 na Male Pipe
251IFHD-6-4 Run Tee Flare to Pipe 3/8 Inverted Flare 1/4 na Male Pipe
252IFHD-5-2 Branch Tee Flare to Female Pipe 5/16 Inverted Flare 1/8 na Male Pipe
252IFHD-6-4 Branch Tee Flare to Female Pipe 3/8 Inverted Flare 1/4 na Male Pipe

687PDC
687547