Hose Guards for Parflex Hoses | Product Series

Filtrar por

    No hay ningún filtro seleccionado

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.


LOADING IMAGES
Hose Guards for Parflex Hoses

Hose Guards for Parflex Hoses

Increase hose life with Parflex hose protection accessories. Hose Guards prolong the service life of hoses that are exposed to rugged, hard-wearing and harsh applications.

Especificaciones técnicas

  • Estilo de productos: HBR - Hose Bend Restrictor, 5CNG/CNGLT Black Vinyl CNG Hose Guard, SG - Steel Spring Guards, AG - Flat Steel Armor Guards, SSG & PSG - Pre-made Spring Guards, PSG - Spiral Guard, PV - Clear Vinyl Hose Guard
  • Diámetro exterior de la manguera: 8.1 to 150.1 mm, 0.32 to 5.91 inch
  • Diámetro interior de la manguera: 5 - 150 mm
Safety Warning

Descripción completa del producto

Hose Guards prolong the service life of hoses that are exposed to rugged, hard-wearing and harsh applications.  They are available in several styles for protection against abrasion, wear and cutting on Parflex Hoses and can also be used to assist with preventing kinking of hose.

Parker High Strength Spiral Guard (PSG) delivers anti-crush performance, exceptionally smooth facing and rounded edges to prevent the spiral guard from getting caught on rough surfaces. It also features a low friction interior to minimize wear on the hose for superior performance in mining, automotive and mobile equipment applications.

Other designs include metallic spring Guards and armor Guards, guards for PTFE hoses, and PVC guards for protection against abrasion and extreme physical abuse. For complete product overviews and specifications, refer to the literature on the Product Support tab.

Markets:  
• Mining
• Mobile Equipment
• Transportation
• Industrial

Features/Benefits:
• Protects hoses from abrasion, cutting and extreme physical abuse
• Assists in preventing kinking

Applications:
• Harsh environments and/or confined spaces where hoses need added crush or abrasion resistance

Available Hose Guard Styles:
• PV - Clear Vinyl Hose Guard
• HBR - Hose Bend Restrictor for use with HLB, MSH, 1035HT or 1035A Hose
• 5CNG/CNGLT - Black Vinyl CNG Hose Guard for 5CNG Hose
• SSG - Pre-made Spring Guards
• SG - Steel Spring Guards
• AG - Flat Steel Armor Guards
• PSG - Spiral Guard

Documentos relacionados

×
Productos

Productos Recomendados


687PDC
687563