DuraMax™ Low Temperature 100R18 Hydraulic Hose - 53DM/538DM | Product Series

Filtrar por

    No hay ningún filtro seleccionado

D.I. de la manguera (pulg)

Estilo de manguera

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.


LOADING IMAGES
DuraMax™ Low Temperature 100R18 Hydraulic Hose - 53DM/538DM

DuraMax™ Low Temperature 100R18 Hydraulic Hose - 53DM/538DM

Parker 100R18 compliant hose, 53DM/538DM low temperature hydraulic hose, features exceptional flexibility with temperatures as low as -70°F. Single or bonded hose assemblies.

Especificaciones técnicas

  • Factor de diseño: 4
  • Color de la cubierta: Black, Orange
  • Medio: Air, Lubricants (Oils), Petroleum Hydraulic Fluids, Water
  • Presión de trabajo máxima: 3000 psi, 20.7 MPa, 207 bar
  • Temperatura máxima de funcionamiento: 250 °F, 121 °C
  • Temperatura mínima de funcionamiento: -70 °F, -57 °C
  • Cumplimiento con especificaciones: SAE 100R18, SAE J517 (for less than 50 micro-amps leakage under 75,000 volts per ft.), SAE J517 and 100R18
  • Conector compatible: 56 Series, CG Series, CY Series
  • Peso: 0.05 to 0.40 lb/ft, 0.30 to 0.60 kg/m
  • Diámetro interior: 1/8 to 3/4 inch, 3.2 to 19 mm
  • Aplicación: Cold Applications, Construction Equipment, Hydraulics, Industrial Machinery, Over-the-Sheave
  • Material del tubo interno de la manguera: Copolyester, Polyamide (PA)
  • Tamaño: -2 to -12
  • Radio de curvatura mínimo: 1/2 to 6-1/2 inch, 13 to 165 mm
  • Diámetro exterior: 0.330 inch, 0.490 inch, 0.660 inch, 0.840 inch, 1.030 inch, 1.130 inch, 8.2 to 28.7 mm
  • Material del refuerzo de la manguera: Fiber
  • Material de la cubierta: Copolyester

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Descripción completa del producto

Whether you need a hydraulic hose replacement or are building new equipment, Parflex low-temperature hoses offer optimum hose flexibility in operating environments with low ambient temperatures. Designed to withstand and perform successfully in low temperatures, these hoses are ideal for applications that involve hydraulic forklifts in cold or refrigerated areas, aerial lift construction trucks, agriculture equipment in cold climates, or material handling equipment in commercial freezers. Parflex low temperature hoses also feature a 10%-30% smaller O.D. than rubber and are up to 70% lighter. Similar to 3TR18/30CT hose but with a lower operating temperature (-70°F).  

Markets:  
• Material Handling
• Construction
• Agriculture

Features/Benefits:
• Matte cover for low coefficient of friction
• Low length change under pressure
• Superior flexibility in cold temperature applications
• Better bend radius than SAE J517 and 100R18
• 3000 psi constant pressure

Applications:
• Excellent over-the-sheave in lift truck applications
• Cold storage or refrigerated areas<
• Construction and agriculture equipment in cold climates

Certifications/Compliance:
• Meets/Exceeds SAE 100R17 or SAE 100R18 (dependent on part number)

Technical Specifications:
• Hose I.D. is nominal
• Hose O.D. is maximum

Documentos relacionados

×
Productos D.I. de la manguera (pulg) Estilo de manguera
53DM-6-6 3/8 Natural, Twin Line

687PDC
687563