T2-03 Micro Diaphragm Pump | #T3CP-1HE-04-1SNB


LOADING IMAGES
T3CP-1HE-04-1SNB
Click to View CAD Model

T2-03 Micro Diaphragm Pump | #T3CP-1HE-04-1SNB

Parker's T2-03 diaphragm pump is ideal for higher performance fixed and portable air/gas applications requiring high flow (up to 2.5 slpm), pressure and vacuum, high efficiency, long life, small size, light weight, and intrinsic safety capabilities.


Especificaciones técnicas

  • Caudal libre: up to 2.5 L/min
  • Tamaño de la bomba: Single Head
  • Tipo de bomba: Pressure and/or Vacuum
  • Duración de la vida útil: Up to 10, 000 Hours
  • Opciones del motor: Coreless Brush (High Efficiency)
  • Tipo de productos: Diaphragm Pump
  • Para tipo de fluido: Air, Gas
  • Aplicación de la industria: Portable Gas Detection, Gas Sampling, Medical Instruments, Trace Detection, Sidestream CO2, Negative Pressure Wound Therapy, Compression Therapy
  • Caudal: 2.5 L/min
  • Peso: 33 g
  • Presión de trabajo: 5 psi, 345 mbar
  • Longitud: 1.64 inch, 41.7 mm
  • Presión continua máxima: 2 psi, 138 mbar
  • Anchura: 0.59 inch, 15 mm
  • Rango de presión de vacío: -4.9 psi, -254 mm-Hg
  • Altura: 0.95 inch, 24.1 mm
  • Presión de vacío continua máxima: -2 psi, -104 mm-Hg
  • Tipo de motor: Ironless Core Brush (Coreless)
  • Duración de la vida útil: up to 10000 Hours
  • Material del cuerpo: ABS
  • Materiales del diafragma: Neoprene
  • Nivel de ruido: 45 dBA
  • Temperatura de funcionamiento: 0 to 50 °C
Safety Warning

Información del artículo

Parker’s T2-03 micro diaphragm pump series is ideal for higher performance, fixed and portable air and gas detection, and medical applications requiring flow up to 2.5 lpm. T2-03 pumps are proven in fixed and portable applications for sampling of hazardous gases and vapors typical of industrial and mining operations.

Markets:
• Agent Detection
• Portable Gas Detection

Features/Benefits:
• The valve design has been optimized to provide the highest flow rates available with the lowest power draw in this package size. Lower power results in longer battery life and smaller instrument size.
• The wear components of these pumps have been designed to provide maximum life. Many applications for these pumps require 10,000+ hours of operation.
• The pumps fit into the extremely tight spaces demanded of today's handheld instruments, such as portable gas detectors and portable instruments such as handheld gas detectors and medical devices. The lightweight design minimizes instrument weight.
• RoHS compliant

Applications:
• Gas Sampling
• Fixed Gas Detectors
• Medical Instruments
• Aerosols and Particle Analysis
• Combustion Analyzers

Leer más Mostrar menos

Diseños en CAD + Archivos


Documentos relacionados

×


Encontrar un distribuidor

Puntos de venta

Contacto local

Parker Hannifin

Precision Fluidics Division

26 Clinton Drive, Unit 103

Hollis, NH

United States

03049

Teléfono

(603) 595 1500

Fax

(603) 595 8080

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.

687PDC
687821