Proportional Valves

Filter by

No filters selected

Function

Technology

Minimum Operating Temperature

Application

Maximum Operating Temperature

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

Proportional Valves


Proportional Valves

Parker offers a range of proportional valves employing powerful voice-coil valve technology, which allows higher flows from smaller valves. These valves provide a high response and are offered with or without on-board control electronics.


Low Flow, 2-way normally closed (NC) proportional valve with integrated thermal compensation to maintain accurate and repeatable flow over a wide range of media.

Viewing 10 of 5

Note: This product is no longer available - please refer to the “Related Products” section of this page for alternative products, or contact us for further assistance.

Viewing 10 of 18

The VSO® LowPro is a miniature proportional valve designed for flow rates up to 57 SLPM with a typical power requirement of 1 Watt, and just 16 mm wide by 14 mm tall. Ideal for Respiratory, Patient Monitoring and Flow or Pressure Control Applications.

Viewing 10 of 12

The VSO® MAX HP Series is a 2-Way Normally Closed proportional valve providing high flow and high pressure configurations, at less than 2.2 watts of power. This family consists of two orifice sizes and three voltage options.

Viewing 10 of 6

Designed for 1 SCCM to 6.5 SLPM gas flow control in analytical instruments, the Parker VSO® LowPro GC proportional valve is compact, durable and easy to mount. High duty cycle and dynamic temperature range conforms to all analytical platforms.

Viewing 10 of 12

687PDC
687PDC