Breathing Air Refill Hose - 527BA | #527BA-4


LOADING IMAGES
527BA-4

Breathing Air Refill Hose - 527BA | #527BA-4

527BA Breathing Air Refill Hoses is a 7,000 psi constant working pressure hose that complies with CGA G7.1-1 Grade E Breathing Air Standards and NFPA 1901.


Technical Specifications

  • Hose I.D. (inch): 1/4
  • Minimum Operating Temperature: -40 °C, -40 °F
  • Design Factor: 4:1
  • Media: Air
  • Specifications Met: CGA G7.1, Grade E (Breathing Air Standards), NFPA 1901.0
  • Compatible Fitting: CG Series
  • Maximum Operating Pressure: 7000 psi, 48.3 MPa, 483 bar
  • Minimum Bend Radius: 2 inch, 51 mm
  • Maximum Operating Temperature: 180 °F, 82 °C
  • Application: Integrated Containment Fill Stations, Portable SCBA Fill, Pneumatics
  • Weight: 0.07 lb/ft, 0.11 kg/m
  • Hose Inner Tube Material: Polyamide (PA)
  • Cover Material: Polyurethane
  • Hose Reinforcement Material: Fiber
  • Inside Diameter: 6.3 mm, 1/4 inch
  • Outside Diameter: 13.2 mm, 0.520 inch

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Item Information

Parkers’ Breathing Air Refill Hose complies with NFPA 1901 requirements for Fire Apparatus and CGA G7.1-1 Grade E Breathing Air Standards. This 7,000 psi hose is suitable for different tank fill applications, such as integrated containment fill stations, mobile and stationary systems (with or without cascade controls), mobile trailer/truck systems and portable SCBA fill. The 527BA hose does not contain conductive elements; therefore, it should not be used with explosive gases such as pure oxygen andr hydrogen. For more information and technical specifications, please refer to the Product Support tab to view our latest literature.

Markets:
• Industrial – High Pressure Breathing Air Refill

Features/Benefits:
• 7,000 psi working pressures

Applications:

• Integrated containment fill stations
• Mobile and stationary systems with or without cascade controls
• Mobile trailer/truck systems
• Portable SCBA fill

Certifications/Compliance:
• CGA G7.1-1 Grade E Breathing Air Standards
• NFPA 1901

Technical Specifications:
• Not for use as part of SCBA systems
• Not for use between a pressure reducing regulator and breathing mask
• For fitting attachment lubricate only with water or non-toxic lubricant
• Do not assemble with petroleum or hydrocarbon based lubricants
• Do not flush with solvents of any kind
• Hose does not contain a conductive element; therefore, it should not be used with explosive gases such   as pure oxygen and hydrogen
• Compliant with CGA Grade E Breathing Air Standards; however, air quality is dependent upon all system components
• Hose I.D. is nominal
• Hose O.D. is maximum

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Parker Hannifin Corporation

Parflex Division

1300 N Freedom Street

Ravenna, OH 44266 USA

Phone

+1 (330) 296-2871

Fax

+1 (330) 296-8433

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687563