FB6TCB6 - Push-to-Connect all plastic FDA compliant fitting, Parker TrueSeal | Parker NA

Push-to-Connect all plastic FDA compliant fitting, Parker TrueSeal | #FB6TCB6

Click to View CAD Model
FB6TCB6

Push-to-Connect all plastic FDA compliant fitting, Parker TrueSeal | #FB6TCB6

3/8" Tube Stem Black Kynar® Connector with 3/8" Barb


Tekniske spesifikasjoner

  • Tilkobling 1-type: Tube Stem
  • Tilkobling 2, størrelse: 3/8"
  • Tilkobling 2-type: Barb
  • Tilkobling 1, størrelse: 3/8"
  • Konfigurasjon: Tube to Barb
  • Farge: Black
  • Yttermateriale: Kynar®
  • Produktstil: Connector
  • Laveste driftstemperatur: 0 °F, -18 °C
  • Maksimal driftstemperatur: 275 °F, 135 °C
  • Maksimalt driftstrykk: 300 psi, 20 bar
  • Tetningsmateriale: Fluorocarbon (O-Ring)
  • Spesifikasjoner oppfylt: FDA, NSF/ANSI 51
Safety Warning

Informasjon om artikkel

Parker’s TrueSeal thermoplastic push fit fittings are lightweight, field attachable and quickly connect to tubing without the use of tools. TrueSeal is a robust push-to-connect fitting ideal for water treatment and harsh chemical environments. Available in Acetal, Polypropylene and Kynar, TrueSeal fittings offer FDA and NSF 51 compliance; NSF 61 compliance in gray Acetal. TrueSeal in Acetal and Polypropylene has an EPDM seal, Kynar has a fluorocarbon seal. The gripping ring in TrueSeal is available with either a stainless-steel bite edge or an engineered thermoplastic bite edge.

Use with Parker Parflex Division tubing:

• Polyethylene
• Polypropylene
• Nylon
• Vinyl
• Fluoropolymer
• Polyurethane
• Kynar

Markets:
• Food
• Potable water
• Chemical
• Filtration
• Beverage

Features and Benefits:
• Gripping teeth available in stainless steel or with and engineered thermoplastic bite edge
• Acetal, Polypropylene and Kynar body material
• Engineered O-ring increases seal compression on tube
• EPDM seal in Acetal and Polypropylene, fluorocarbon in Kynar material
• FDA Compliant
• All fittings are NSF-51 listed
• Gray Acetal fittings are NSF-61
• 1/4" - 1/2" tube size
• NPT threads
• Push button release
• Use with Polyethylene, Polypropylene, Nylon, Vinyl, Fluoropolymer, Polyurethane, Kynar

Applications:
• Air
• Water
• Reverse Osmosis
• Beer & wine
• Dispensing systems

Custom configurations and sizes are available upon request. Contact us for additional information.

Les mer Vis mindre

CAD-tegninger + filer


Relaterte dokumenter

×


Finn en distributør

Kjøp her

Local Contact

FLUID SYSTEM

CONNECTORS DIVISION

300 PARKER DR

OTSEGO

MI

UNITED STATES

49078

Telefon

2696949411

Faks

2696944614

Skaff deg en Parker-konto i dag!

Opprett én konto for å administrere alt du gjør med Parker, alt fra preferanser for handel til applikasjonstilgang.

687PDC
687547