P6MC6 - Compression Style Plastic Fittings, Fast-Tite | Parker NA

Compression Style Plastic Fittings, Fast-Tite | #P6MC6

P6MC6

Compression Style Plastic Fittings, Fast-Tite | #P6MC6

Parker's Fast & Tite fittings installs in seconds without tools for a leak proof seal. Fast & Tite meets FDA and NSF-51 requirements for food contact.


Tekniska specifikationer

  • Stommaterial: Black Polypropylene
  • Anslutning 1, typ: Compression
  • Anslutning 1, rör, utvändig diameter: 3/8" (O.D.)
  • Anslutning 2, typ: NPTF
  • Anslutning 2, gängstorlek: 3/8"
  • Produkt, stil: Connector
  • Konfiguration: Tube to Pipe
  • Lägsta driftstemperatur: 0 °F, -18 °C
  • Maximal arbetstemperatur: 212 °F, 100 °C
  • Maximalt drifttryck: 150 psi, 10 bar
  • Rörmaterial: Thermoplastic, Glass, Soft Metal
  • För vätsketyp: Water, Air, Other Compatible Fluids
  • Applikation: Filtration, Purification, Dispensing
  • Gripringsmaterial: Stainless Steel AISI 302
  • Tätningsmaterial: Nitrile (O-Ring)
  • Uppfyllda specifikationer: FDA, NSF 51
Safety Warning

Artikelinformation

Parker's Fast & Tite fittings are a compression style fitting that installs in seconds without tools and provides a tight, sure, leak proof seal without clamps or adjustments. A unique grab ring for tube retention, coupled with a Nitrile o-ring creates a positive seal and assures good tube retention with only hand tight assembly.
Use with soft metal, glass tubing and the following Parker Parflex Division tubing.

• Polyethylene
• Nylon
• Polypropylene
• Polyurethane
• PTFE
• FEP
• PFA

Markets:
• Water Filtration
• Beverage Dispensing
• Packaging
• Life Science
• Bottling
• Semi-Conductor

Features/Benefits:
• White or black Polypropylene or white Nylon
• Installs in seconds without tools
• 302 stainless steel grab ring for tube retention
• Nitrile O-ring for positive seal
• FDA compliant , NSF-51
• Hand tight assembly

Applications:
• Water Lines
• Beverage Lines
• Food
• Cooling Systems

Custom configurations and sizes are available upon request. Contact us for additional information.

Läs mer Visa mindre

CAD-ritningar + filer

Inga CAD-filer tillgängliga

OK

x

Relaterade dokument

×


Hitta en distributör

Köp här

Lokal kontakt

FLUID SYSTEM

CONNECTORS DIVISION

300 PARKER DR

OTSEGO

MI

UNITED STATES

49078

Telefon

2696949411

???B2BSTORE_CONTACT_US_FAX???

2696944614

Skaffa ditt Parker-konto idag!

Skapa ett konto där du kan hantera allt som rör Parker, från dina köppreferenser till åtkomsten till din app.

687PDC
687547