2535_EMN - Tangent Arm Driven Manual Rotary Stages - 2500 Series | Parker NA

Tangent Arm Driven Manual Rotary Stages - 2500 Series | #2535_EMN

2535

Tangent Arm Driven Manual Rotary Stages - 2500 Series | #2535

The 2500-series of tangent arm driven manual rotary stages offer low friction rotary positioning, precise angular adjustment at any position and position locking. Available with optional dial or vernier, they are suitable for payloads of up to 10 lbs


Tekniska specifikationer

  • Width (inch): 2.620
  • Drive Mechanism: 12 arc-min vernier
  • Type: English Model
  • Produkttyp: Rotary Stage
  • Produktserie: 2500 Series
  • Antal axlar: 1
  • Lagertyp: Cross Roller
  • Monteringsalternativ: English Model
  • Största rörelsevinkel: 360 °, 10 ° (fine)
  • Bredd: 2.62 inch, 66.5 mm
  • Belastningskapacitet: 10 lb, 4.5 kg, 0 to 149 lb
  • Kraftöverföringsenhet, typ: Vernier, 12 arc-min
Safety Warning

Artikelinformation

Parker rotary stages are designed to produce precision rotary motion. The basic components in these stages are a base, precision bearing, drive mechanism and top (load platform). The base of all the units house the main bearing and drive mechanism and is designed to be mounted to a stationary surface. The main bearings provide low friction contact between the base and top. The drive mechanism used is a tangent arm and the table top provides a mounting surface for mounting payloads. The tangent arm drive mechanism produces a very fine resolution over a limited rotary travel range. Angular rotation is controlled by three control knobs. The release knob disengages the shaft from the drive, freeing the table to be rotated by hand to a desired location. The release knob is then tightened to re-engage the drive mechanism and transfer control to the adjustment knob which, when rotated, produces precise angular positioning of the shaft and table top. The locking knob can then be used to positively lock the table at the desired setting.

The 2500-series rotary stages offer low friction rotary positioning, precise angular adjustment at any position and position locking.

Markets:
• Life Science
• Photonics
• Optics

Features/Benefits:
• Dial and Vernier option
• 360 Degree angular motion
• Payloads up to 10 lbs
• Tangent Arm Drive Mechanism
• Low-friction rotary adjustment
• Precise/accurate movement
• Trouble-free operation

Applications:
• Metrology
• Focusing
• Laser alignment

Läs mer Visa mindre

CAD-ritningar + filer

Artikelnummer
2535_EMN DWG DXF ZIP

OK

x

Relaterade dokument

×


Hitta en distributör

Köp här

Lokal kontakt

Division Headquarters

Electronic Motion and Controls Division

850 Arthur Avenue

Elk Grove Village

IL

USA

60007

Telefon

800 221 9257

Skaffa ditt Parker-konto idag!

Skapa ett konto där du kan hantera allt som rör Parker, från dina köppreferenser till åtkomsten till din app.

687PDC
936514