90系列PTFE软管拆卸式接头 | #090-6B


LOADING IMAGES
090-6B

90系列PTFE软管拆卸式接头 | #090-6B OBSOLETE

Note: This product is no longer available - please contact us for further assistance.


Technical Specifications

  • Length (inch): n/a
  • Product Style: Replacement Ferrule
  • Hose I.D. (inch): 0.313"
  • Product Series: 90
  • Shape: Straight
  • Configuration: Hose to Port
  • Connection 1 Type: Hose
  • Connection 1 Size: 5/16 inch Hose I.D., -6 (Size), 7.9 mm
  • Connection 2 Type: Replacement Ferrule
  • Connection 2 Size: n/a
  • Tube Outside Diameter: n/a, n/a
  • Hex Size: n/a
  • Hex Size 1: n/a
  • Product Type: Hose Fittings
  • Fitting Length: n/a, n/a
  • Connection Length: n/a Cut-off allowance (see drawing legend B), n/a
  • Maximum Operating Pressure: 3000 psi (Dependent on hose), 20.7 MPa, 207 bar
  • Technology: Fluid & Gas Handling
  • Brand: Parker
  • Specifications Met: n/a
  • For Fluid Type: Hydraulic Fluids, Oil, Pharmaceutical Fluids, Chemicals, Gases, Air (Pneumatic Media), Steam, Water
  • Body Material: Brass
  • Coating: Chromium 6 Free-plated
  • Industry: Transportation, Food & Beverage, Industrial, Semiconductor, Healthcare & Life Sciences
  • Division: Parflex Division
  • Application: Chemical Transfer, Fluid Control, General Industrial, Hydraulics, Instrumentation, Medical, Pneumatics, Tools & Equipment, Ultra High Purity, Semiconductor

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Item Information

派克90系列软管接头,可用于连接来自Parflex 事业部的919/919B  以及 S30/S30B系列PTFE 软管。不同于扣压式接头,派克可拆式接头的总成安装无需专门的扣压机,只需要一个台钳即可完成,给客户在现场制作软管总成带来了便捷。这个系列也包含了接头零部件,可以减少库存,以及需要时更换接头。

市场:
• 工业设备
• 空气及气体压缩机
• 包装设备
• 印刷设备及标印设备

特征:
• 安装时无需扣压机

应用:
• 化学传输管路
• 通用液压设备
• 压缩空气/压缩气体
• 点胶机
• 冷却回路

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Parker Hannifin Corporation

Parflex Division

1300 N Freedom Street

Ravenna, OH 44266 USA

Phone

+1 (330) 296-2871

Fax

+1 (330) 296-8433

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687563