Metering Valves

Filter by

No filters selected

Technology

Actuation Type

Minimum Operating Temperature

Mounting Type

Application

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

Metering Valves


Metering Valves

Parker's range of metering and sampling valves are designed to provide accuracy and stability of flow rates in analytical, instrumentation and research applications using precise control in low flow gas applications. Options include valve cartridges, integrally mounted in flowmeters and inline valve assemblies, with straight or angle patterned valve bodies.


Parker’s Colorflow MVI series is a cartridge-type metering valve that meters flow in both directions.

Viewing 10 of 12

The Colorflow F series of hydraulic flow control valves permits free flow in one direction and metered flow in the reverse direction. This flow control valve is used in air and oil applications.

Viewing 10 of 251

Parker’s Colorflow PC*M series in-line pressure compensated valves regulate flow at a selected rate within 5% regardless of fluctuations in inlet and outlet flow. This hydraulic flow control valve can be used within a variety of applications.

Viewing 10 of 200

Parker’s Colorflow MV series valves is a high precision adjust needle valve that meters flow in both directions.

Viewing 10 of 135

Parker's Colorflow N series hydraulic flow control, in-line needle valves meters flow in both directions or provides a reliable shut off. This needle valve flow control is used in air and oil applications and has standard and fine metering options.

Viewing 10 of 216

687PDC
687PDC