PREMIER PBT-250-FR Electrically Conductive Plastic - Flammability Rated | Product Series

Filter by

    No filters selected

Package Type

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
PREMIER PBT-250-FR Electrically Conductive Plastic - Flammability Rated

PREMIER PBT-250-FR Electrically Conductive Plastic - Flammability Rated OBSOLETE

Parker Chomerics PREMIER™ PBT-250-FR Electrically Conductive Plastic - Flammability Rated grade is rated to UL 5VA and V-0, and is designed for fuel exposure and other fluid compatibility concerns.

Technical Specifications

  • Noise Shielding Level: 50 to 75 dB
  • Product Series: PBT-250-FR (Flammability Rated)
  • Flammability Rating: UL 94 V-0, 5VA
  • Surface Resistivity: 10 Ω/square
  • Resistance: 3.57 Ω
  • Maximum Ambient Temperature: 75 °C
  • Thermal Conductivity: 0.70 W/m-K
  • Product Type: Flammability Rated Grade
  • Polymer Material Options: PBT
Safety Warning

Full Product Description

Parker Chomerics PREMIER™ PBT-250-FR is a single pellet, polybutylene terephthalate (PBT) based, electrically conductive plastic that delivers superior reliability, making metal to plastic housing conversions possible for demanding electronics applications.

PREMIER PBT-250-FR, which is specially formulated for applications with fuel exposure or outdoor fuel flammability concerns. Its flammability rating is UL 5VA rated down to 2.5mm wall thickness.

PBT is known for its excellent chemical resistance thereby making it an ideal material for environments that have exposure to automotive type fluids (gasoline, motor oil, glycol 50/50 mix, brake and transmission fluids).

The single pellet composition of PREMIER PBT-250-FR provides a more reliable solution to traditional two pellet blend (also known as “salt and pepper blend”) conductive resin systems. The easy processing of PREMIER PBT-250-FR allows for uniform filler dispersion and, as a result, tightly controlled electrical and mechanical performance throughout complex geometries. The improved hydrolysis resistance, electrical properties and manufacturability of PBT-250-FR makes it a superior choice for plastic housing.

This product was specifically developed to provide a more reliable solution to traditional cube blend conductive resin systems and a more efficient alternative to metal and non-conductive plastic housings.

The cutting-edge processing of PREMIER PBT-250-FR into a single pellet composition allows for uniform material dispersion and a tightly controlled conductive material ratio throughout complex geometries, delivering a matrix of polymer and conductive filler.

Features and Benefits:
• Flame to UL 94 5VA (2.5mm thickness)
• Single pellet composition eliminates inconsistent mix ratio problems associated with multi pellet blends
• Embedded stainless-steel fibers increase shielding
• Uniform shielding in complex geometries
• No weighing or mixing of materials required

Typical Applications:
• Retail fuel dispenser pumps, housings, dispensers and faceplates
• Electronic payment terminal housings
• Security system access points
• Industrial ATM housings

Related Documents

×
Products Package Type
MBX-PBT-250-FR-PH 11 lbs (5 kg) Sample Box Pellets
CP-PBT-250-55 55 lbs (25kg) Bulk Box Pellets
CP-PBT-250-275 275 lbs (125 kg) Bulk Box Pellets
CP-PBT-250-1100 1100 lbs (500 kg) Bulk Box Pellets
PSKT-PBT-250-FR Test Kit

687PDC
179336