801 Push-Lok Plus 多用途软管 - 工作压力为200至350 PSI | #801-12-BLU-RL


LOADING IMAGES
801-12-BLU-RL

801 Push-Lok Plus 多用途软管 - 工作压力为200至350 PSI | #801-12-BLU-RL

派克的801系列软管的压力范围为200-350 PSI,是Push-Lok Plus多用途软管系列这一会,具有更广泛的工业流体兼容性,应用范围和尺寸范围。


Technical Specifications

  • Color: Blue
  • Hose I.D. (size): -12
  • Minimum Operating Temperature: -40 °C (Oil), -40 °F (Oil)
  • Media: Air (Compressed Air with traces of Oil), Coolants, Lubricants, Petroleum Hydraulic Fluids
  • Specifications Met: n/a
  • Compatible Fitting: HY Series, 82 Series
  • Inside Diameter: 3/4 inch, 19 mm
  • Application: Lubricating Oils, Petroleum Base Hydraulic Fluids, Antifreeze Solutions
  • Hose Reinforcement Material: 1 Braid of Fiber
  • Nominal Hose Inside Diameter: 19 mm
  • Outside Diameter: 1.030 inch, 26.2 mm
  • Size: -12
  • Maximum Operating Temperature: 158 °F (Air), 70 °C (Air), 185 °F (Water), 85 °C (Water), 257 °F (Oil), 125 °C (Oil)
  • Maximum Operating Pressure: 300 psi, 2.1 MPa
  • Cover Material: Synthetic Rubber, MSHA Approved
  • Hose Inner Tube Material: Synthetic Rubber
  • Minimum Bend Radius: 7 inch, 180 mm
  • Weight: 0.24 lb/ft, 0.36 kg/m
  • Design Factor: 4:1
  • Vacuum Pressure Rating: 15 inch-Hg, 381 mm-Hg

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Item Information

派克的801系列通用软管采用Push-Lok Plus技术,是一款低压多用途合成橡胶软管,使用派克色彩编码系统。801系列软管可与一系列广泛的介质兼容,比如石油基液压油,润滑油,气动系统,防冻液,当与HY系列接头配合连接时,可用于柴油应用。这种多用途软管具有Push-Lok密封,便于组装,并实现稳定,耐用,无泄漏的服务。尺寸范围从直径¼英寸到1英寸,801软管可提供350至200 psi的工作压力可达。颜色编码系统增强了管路管理和组装功能。常见应用包括建筑,公用事业,机床,地面支持,工业和汽车应用。

市场:
• 建筑
• 实用设备
• 机床
• 地面支持设备
• 工业
• 自动化

特点与优势:
• 基于不同尺寸,承压范围为200-350 PSI
• 易于组装,可以在几秒钟内完成,节省宝贵的时间和成本
• 在多管路输送不同介质的应用中,Push-Lok颜色编码系统可以及时减少管路的“跟踪”,防错误的管路断开和不必要的昂贵的停机时间
• 密封件设计提供持久的无泄漏服务

应用:
• 石油基液压油和润滑油
• 气动
• 防冻液
• 柴油燃料 - 仅与 HY 系列接头配合连接时

适配接头:
• 82 系列接头
• HY系列接头

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×

Related Products



Find a Distributor

Where to Buy

Local Contact

Parker Hannifin Corporation

Hose Products Division

30240 Lakeland Boulevard

Wickliffe

OH

44092

Phone

+1 (440) 943-5700

Fax

+1 (440) 943-3129

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687583