OFAS HL Medium Flow Oil Free Heatless Compressed Air Dryer System | Product Series

Filter by

    No filters selected

Flow Rate

Pressure Dew Point

ISO Grade

Connection Type

Port Size

Electrical Requirements

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
OFAS HL Medium Flow Oil Free Heatless Compressed Air Dryer System

OFAS HL Medium Flow Oil Free Heatless Compressed Air Dryer System

Medium flow compressed air treatment systems with oil vapour removal, providing ISO 8573-1 Class 0 air at flow rates up to 300 m³/hr @ 7 barg. Suitable for all industrial compressed air applications.

Technical Specifications

  • Division: Gas Separation and Filtration Division EMEA
  • Brand: Parker
  • Technology: Filtration
  • Application: Compressed Air Applications
  • Product Type: Compressed Air Dryer
  • Product Style: Heatless
  • Product Series: OFAS
  • Industry: Industrial Manufacturing Equipment l Automotive l Electronics
  • Flow Rate: 55 to 300 m3/hour at 7 barg, 32 to 177 CFM at 102 psig
  • Pressure Dew Point: Standard: -40°C (-40°F)<br/>, Options: -70°C (-100°F) or -20°C (-4°F)
  • ISO Grade: Standard: Class 2.2.0<br/> Options: Class 2.1.0 or Class 2.3.0
  • Operating Pressure: 4 to 16 barg, 58 to 232 psig
  • Operating Temperature: 5 to 50 °C, 41 to 122 °F
  • Ambient Temperature: 55.0 °C Maximum, 131.0 °F Maximum
  • Electrical Requirements: Standard: 85 - 265V 1ph 50/60Hz<br/> Optional: 24V DC
  • Port Size: 1/2 to 1-1/2 inch
  • Connection Type: BSPP or NPT
  • Ingress Protection Rating: IP55 Indoor Use Only
  • Specifications Met: PED 2014/68/EU Fluid Group II
  • Noise Level: < 75 dBA
  • Height: 1133 to 2105 mm, 45 to 83 inch
  • Width: 559.0 mm, 22 inch
  • Depth: 512 to 682 mm, 20.2 to 27 inch
  • Weight: 90 to 232 Kg<br/>(198 to 511 lbs)
Safety Warning

Full Product Description

Compressed air contamination problems can be simply avoided by installing a Parker OFAS HL Oil Free Air System (including OIL-X filtration). The fully integrated heatless compressed air dryer and filtration packages are suitable for use with any compressor type and can be installed in the compressor room or at point of use.

Fitted with a third adsorbent column for oil vapour removal, Parker's OFAS HL Clean Dry Air Systems have been third party validated by Lloyds register to provide ISO 8573-1 Class 0, with respect to total oil from both oil lubricated and oil free compressors, ensuring the highest quality air at the point of use for critical applications.

Clean, dry, oil free air improves production efficiency and reduces maintenance costs and downtime. Only OFAS HL Oil Free Air Systems can provide the highest levels of clean, dry, oil free compressed air with validated performance.

Features
• Two energy saving technologies included as standard
• 5 Stages of purification
• Treatment of 8 contaminants (10 with optional WS)
• 3rd Party validated performance
• Pre/post filtration included
• HMI display screen
• Corrosion protected
• Full bore internal flow paths

Benefits
• ISO8573-1 Class 0 for total oil at the point of use where it’s needed
• Class 0 from an oil lubricated compressor
• High quality compressed air to ISO8573-1 classifications
• 40°C / -70°C PDP also controls microbiological growth
• Improves production efficiency and reduces maintenance costs and downtime
• Dry air means zero corrosion
• Easy and flexible installation

Sizing and Selection
To ensure quoted air purity performance is met, a compressed air dryer must be sized correctly for minimum operating pressure, maximum inlet temperature and maximum inlet flow rate using the correction factors found in the Product Information Sheet.

For more information or a detailed discussion about your specific requirements please contact Parker or an authorised Parker distributor.

Related Documents

×
Products Flow Rate Pressure Dew Point ISO Grade Connection Type Port Size Electrical Requirements
OFASHL050-40G16AE 55 m³/h @ 7 barg (32 cfm @ 102 psig) -40°C (-40°F) or -20°C (-4°F) Class 2.2.0 or Class 2.3.0 BSPP ½ inch 85 - 265V 1ph 50/60Hz
OFASHL050-70G16AE 56 m³/h @ 7 barg (32 cfm @ 102 psig) -70°C (-100°F) Class 2.1.0 BSPP ½ inch 85 - 265V 1ph 50/60Hz
OFASHL050-40N16DE 55 m³/h @ 7 barg (32 cfm @ 102 psig) -40°C (-40°F) or -20°C (-4°F) Class 2.2.0 or Class 2.3.0 NPT ½ inch 24V DC
OFASHL050-70N16DE 59 m³/h @ 7 barg (32 cfm @ 102 psig) -70°C (-100°F) Class 2.1.0 NPT ½ inch 24V DC
OFASHL050-40N16AE 55 m³/h @ 7 barg (32 cfm @ 102 psig) -40°C (-40°F) or -20°C (-4°F) Class 2.2.0 or Class 2.3.0 NPT ½ inch 85 - 265V 1ph 50/60Hz
OFASHL050-70N16AE 58 m³/h @ 7 barg (32 cfm @ 102 psig) -70°C (-100°F) Class 2.1.0 NPT ½ inch 85 - 265V 1ph 50/60Hz
OFASHL050-40G16DE 55 m³/h @ 7 barg (32 cfm @ 102 psig) -40°C (-40°F) or -20°C (-4°F) Class 2.2.0 or Class 2.3.0 BSPP ½ inch 24V DC
OFASHL050-70G16DE 57 m³/h @ 7 barg (32 cfm @ 102 psig) -70°C (-100°F) Class 2.1.0 BSPP ½ inch 24V DC
OFASHL055-40G16AE 70 m³/h @ 7 barg (41 cfm @ 102 psig) -40°C (-40°F) or -20°C (-4°F) Class 2.2.0 or Class 2.3.0 BSPP ½ inch 85 - 265V 1ph 50/60Hz
OFASHL055-70G16AE 70 m³/h @ 7 barg (41 cfm @ 102 psig) -70°C (-100°F) Class 2.1.0 BSPP ½ inch 85 - 265V 1ph 50/60Hz
OFASHL055-40G16DE 70 m³/h @ 7 barg (41 cfm @ 102 psig) -40°C (-40°F) or -20°C (-4°F) Class 2.2.0 or Class 2.3.0 BSPP ½ inch 24V DC
OFASHL055-70G16DE 70 m³/h @ 7 barg (41 cfm @ 102 psig) -70°C (-100°F) Class 2.1.0 BSPP ½ inch 24V DC
OFASHL055-40N16AE 70 m³/h @ 7 barg (41 cfm @ 102 psig) -40°C (-40°F) or -20°C (-4°F) Class 2.2.0 or Class 2.3.0 NPT ½ inch 85 - 265V 1ph 50/60Hz
OFASHL055-70N16AE 70 m³/h @ 7 barg (41 cfm @ 102 psig) -70°C (-100°F) Class 2.1.0 NPT ½ inch 85 - 265V 1ph 50/60Hz
OFASHL055-40N16DE 70 m³/h @ 7 barg (41 cfm @ 102 psig) -40°C (-40°F) or -20°C (-4°F) Class 2.2.0 or Class 2.3.0 NPT ½ inch 24V DC
OFASHL055-70N16DE 70 m³/h @ 7 barg (41 cfm @ 102 psig) -70°C (-100°F) Class 2.1.0 NPT ½ inch 24V DC
OFASHL060-70G16AE 90 m³/h @ 7 barg (53 cfm @ 102 psig) -70°C (-100°F) Class 2.1.0 BSPP ½ inch 85 - 265V 1ph 50/60Hz
OFASHL060-70G16DE 90 m³/h @ 7 barg (53 cfm @ 102 psig) -70°C (-100°F) Class 2.1.0 BSPP ½ inch 24V DC
OFASHL060-70N16AE 90 m³/h @ 7 barg (53 cfm @ 102 psig) -70°C (-100°F) Class 2.1.0 NPT ½ inch 85 - 265V 1ph 50/60Hz
OFASHL060-70N16DE 90 m³/h @ 7 barg (53 cfm @ 102 psig) -70°C (-100°F) Class 2.1.0 NPT ½ inch 24V DC
OFASHL065-40G16AE 110 m³/h @ 7 barg (65 cfm @ 102 psig) -40°C (-40°F) or -20°C (-4°F) Class 2.2.0 or Class 2.3.0 BSPP ½ inch 85 - 265V 1ph 50/60Hz
OFASHL065-70G16AE 110 m³/h @ 7 barg (65 cfm @ 102 psig) -70°C (-100°F) Class 2.1.0 BSPP ½ inch 85 - 265V 1ph 50/60Hz
OFASHL065-40G16DE 110 m³/h @ 7 barg (65 cfm @ 102 psig) -40°C (-40°F) or -20°C (-4°F) Class 2.2.0 or Class 2.3.0 BSPP ½ inch 24V DC
OFASHL065-70G16DE 110 m³/h @ 7 barg (65 cfm @ 102 psig) -70°C (-100°F) Class 2.1.0 BSPP ½ inch 24V DC
OFASHL065-40N16AE 110 m³/h @ 7 barg (65 cfm @ 102 psig) -40°C (-40°F) or -20°C (-4°F) Class 2.2.0 or Class 2.3.0 NPT ½ inch 85 - 265V 1ph 50/60Hz
OFASHL065-70N16AE 110 m³/h @ 7 barg (65 cfm @ 102 psig) -70°C (-100°F) Class 2.1.0 NPT ½ inch 85 - 265V 1ph 50/60Hz
OFASHL065-40N16DE 110 m³/h @ 7 barg (65 cfm @ 102 psig) -40°C (-40°F) or -20°C (-4°F) Class 2.2.0 or Class 2.3.0 NPT ½ inch 24V DC
OFASHL065-70N16DE 110 m³/h @ 7 barg (65 cfm @ 102 psig) -70°C (-100°F) Class 2.1.0 NPT ½ inch 24V DC
OFASHL070-40G16AE 110 m³/h @ 7 barg (65 cfm @ 102 psig) -40°C (-40°F) or -20°C (-4°F) Class 2.2.0 or Class 2.3.0 BSPP ¾ inch 85 - 265V 1ph 50/60Hz
OFASHL070-70G16AE 150 m³/h @ 7 barg (88 cfm @ 102 psig) -70°C (-100°F) Class 2.1.0 BSPP ¾ inch 85 - 265V 1ph 50/60Hz
OFASHL070-40G16DE 150 m³/h @ 7 barg (88 cfm @ 102 psig) -40°C (-40°F) or -20°C (-4°F) Class 2.2.0 or Class 2.3.0 BSPP ¾ inch 24V DC
OFASHL070-70G16DE 150 m³/h @ 7 barg (88 cfm @ 102 psig) -70°C (-100°F) Class 2.1.0 BSPP ¾ inch 24V DC
OFASHL070-40N16AE 150 m³/h @ 7 barg (88 cfm @ 102 psig) -40°C (-40°F) or -20°C (-4°F) Class 2.2.0 or Class 2.3.0 NPT ¾ inch 85 - 265V 1ph 50/60Hz
OFASHL070-70N16AE 150 m³/h @ 7 barg (88 cfm @ 102 psig) -70°C (-100°F) Class 2.1.0 NPT ¾ inch 85 - 265V 1ph 50/60Hz
OFASHL070-40N16DE 150 m³/h @ 7 barg (88 cfm @ 102 psig) -40°C (-40°F) or -20°C (-4°F) Class 2.2.0 or Class 2.3.0 NPT ¾ inch 24V DC
OFASHL070-70N16DE 150 m³/h @ 7 barg (88 cfm @ 102 psig) -70°C (-100°F) Class 2.1.0 NPT ¾ inch 24V DC
OFASHL075-40G16AE 185 m³/h @ 7 barg (109 cfm @ 102 psig) -40°C (-40°F) or -20°C (-4°F) Class 2.2.0 or Class 2.3.0 BSPP 1 inch 85 - 265V 1ph 50/60Hz
OFASHL075-70G16AE 185 m³/h @ 7 barg (109 cfm @ 102 psig) -70°C (-100°F) Class 2.1.0 BSPP 1 inch 85 - 265V 1ph 50/60Hz
OFASHL075-40G16DE 185 m³/h @ 7 barg (109 cfm @ 102 psig) -40°C (-40°F) or -20°C (-4°F) Class 2.2.0 or Class 2.3.0 BSPP 1 inch 24V DC
OFASHL075-70G16DE 185 m³/h @ 7 barg (109 cfm @ 102 psig) -70°C (-100°F) Class 2.1.0 BSPP 1 inch 24V DC
OFASHL075-40N16AE 185 m³/h @ 7 barg (109 cfm @ 102 psig) -40°C (-40°F) or -20°C (-4°F) Class 2.2.0 or Class 2.3.0 NPT 1 inch 85 - 265V 1ph 50/60Hz
OFASHL075-70N16AE 185 m³/h @ 7 barg (109 cfm @ 102 psig) -70°C (-100°F) Class 2.1.0 NPT 1 inch 85 - 265V 1ph 50/60Hz
OFASHL075-40N16DE 185 m³/h @ 7 barg (109 cfm @ 102 psig) -40°C (-40°F) or -20°C (-4°F) Class 2.2.0 or Class 2.3.0 NPT 1 inch 24V DC
OFASHL075-70N16DE 185 m³/h @ 7 barg (109 cfm @ 102 psig) -70°C (-100°F) Class 2.1.0 NPT 1 inch 24V DC
OFASHL080-40G16AE 220 m³/h @ 7 barg (129 cfm @ 102 psig) -40°C (-40°F) or -20°C (-4°F) Class 2.2.0 or Class 2.3.0 BSPP 1 inch 85 - 265V 1ph 50/60Hz
OFASHL080-70G16AE 220 m³/h @ 7 barg (129 cfm @ 102 psig) -70°C (-100°F) Class 2.1.0 BSPP 1 inch 85 - 265V 1ph 50/60Hz
OFASHL080-40G16DE 220 m³/h @ 7 barg (129 cfm @ 102 psig) -40°C (-40°F) or -20°C (-4°F) Class 2.2.0 or Class 2.3.0 BSPP 1 inch 24V DC
OFASHL080-70G16DE 220 m³/h @ 7 barg (129 cfm @ 102 psig) -70°C (-100°F) Class 2.1.0 BSPP 1 inch 24V DC
OFASHL080-40N16AE 220 m³/h @ 7 barg (129 cfm @ 102 psig) -40°C (-40°F) or -20°C (-4°F) Class 2.2.0 or Class 2.3.0 NPT 1 inch 85 - 265V 1ph 50/60Hz
OFASHL080-70N16AE 220 m³/h @ 7 barg (129 cfm @ 102 psig) -70°C (-100°F) Class 2.1.0 NPT 1 inch 85 - 265V 1ph 50/60Hz
OFASHL080-40N16DE 220 m³/h @ 7 barg (129 cfm @ 102 psig) -40°C (-40°F) or -20°C (-4°F) Class 2.2.0 or Class 2.3.0 NPT 1 inch 24V DC
OFASHL080-70N16DE 220 m³/h @ 7 barg (129 cfm @ 102 psig) -70°C (-100°F) Class 2.1.0 NPT 1 inch 24V DC
OFASHL085-40G16AE 300 m³/h @ 7 barg (177 cfm @ 102 psig) -40°C (-40°F) or -20°C (-4°F) Class 2.2.0 or Class 2.3.0 BSPP 1½ inch 85 - 265V 1ph 50/60Hz
OFASHL085-70G16AE 300 m³/h @ 7 barg (177 cfm @ 102 psig) -70°C (-100°F) Class 2.1.0 BSPP 1½ inch 85 - 265V 1ph 50/60Hz
OFASHL085-40G16DE 300 m³/h @ 7 barg (177 cfm @ 102 psig) -40°C (-40°F) or -20°C (-4°F) Class 2.2.0 or Class 2.3.0 BSPP 1½ inch 24V DC
OFASHL085-70G16DE 300 m³/h @ 7 barg (177 cfm @ 102 psig) -70°C (-100°F) Class 2.1.0 BSPP 1½ inch 24V DC
OFASHL085-40N16AE 300 m³/h @ 7 barg (177 cfm @ 102 psig) -40°C (-40°F) or -20°C (-4°F) Class 2.2.0 or Class 2.3.0 NPT 1½ inch 85 - 265V 1ph 50/60Hz
OFASHL085-70N16AE 300 m³/h @ 7 barg (177 cfm @ 102 psig) -70°C (-100°F) Class 2.1.0 NPT 1½ inch 85 - 265V 1ph 50/60Hz
OFASHL085-40N16DE 300 m³/h @ 7 barg (177 cfm @ 102 psig) -40°C (-40°F) or -20°C (-4°F) Class 2.2.0 or Class 2.3.0 NPT 1½ inch 24V DC
OFASHL085-70N16DE 300 m³/h @ 7 barg (177 cfm @ 102 psig) -70°C (-100°F) Class 2.1.0 NPT 1½ inch 24V DC

687PDC
A22066