DP Pleat – Standard Size 2-In. Filter | Parker NA
682632
682632

DP Pleat – Standard Size 2-In. Filter

The Airguard® DP® Pleat - standard size 2-in. filter is an extended-service, synthetic, pleated filter that provides low pressure drop and high dust holding.

Select attributes to refine your product search.
Product Overview
Description

    The Airguard® DP® Pleat - standard size 2-in. filter is an extended-service, synthetic, pleated filter that provides low pressure drop and high dust holding. The DP Pleat is designed with a consistent pleat shape on predetermined centers, causing dirt to collect evenly over the entire surface of the media. This technology results in a slow, steady rise in resistance for maximum dust-holding capacity. 
    Features/Benefits:
    • Minimum Efficiency Reporting Value (MERV) 8, MERV-A 8-A
    • Low initial resistance for energy savings; DP = 0.19-in. water gauge
    • Extremely high dust loading
    • Exceeds American Society of Heating, Refrigerating and Air-Conditioning Engineers Standard 52.2 air cleaning specifications for filters installed upstream of cooling coils
    • 100-percent thermally bonded, synthetic, proprietary media to resist moisture, delaminating, excessive buckling, collapsing, warping, and bending
    • Mechanical efficiency – achieves MERV 8 rating before and after a conditioning step
    • Die-cut pattern providing 50 percent more contact points between media pack and frame
    • Integral die-cut cross members for strength and rigidity
    • Galvanized steel metal grid to resist rust, maintain pleat shape, and prevent fluttering
    • 2-in. depth
    • 15 pleats per foot
    Applications:
    • Any application or air handling system
    • Built-up filter banks, central station air handlers, rooftop units, and side access housings
    • Final filters for MERV 8 requirements
    • Pre-filters in multi-stage systems

Tech Specifications
Description

Performance Characteristics

Application

HVAC

Brand

Airguard

Industry

Commerical and Industrial

Product Type

Pleated Filter

Technology

Filtration

Specifications Met

Classified Per UL Standard 900 for Flammability

Depth

4.445 cm
1.75 inch

For Fluid Type

Air

Filter Efficiency Rating

MERV 8

Flow Rate

1120 to 2000 ft3/min

Height

49.53 to 52.23 cm
19.5 to 23.375 inch

Initial Resistance

0.19 Ω

Materials of Construction

Moisture Resistant Beverage Board Frame

Maximum Operating Pressure

1 inch

Maximum Operating Temperature

225 °F
107 °C

Media

Synthetic

Media Area

8.6 to 17.9 ft2

Micron Rating

≥70% on 3-10 μm

Minimum Operating Pressure

0 inch

Mounting Type

HVAC Frame Systems

Weight

0.331 to 0.566 kg
0.73 to 1.25 lb

Width

28.892 to 59.372 cm
11.375 to 13.375 inch

contact us