LoadTECH - Extended Surface Rigid Cell Filters | Parker NA
682632
682632

LoadTECH - Extended Surface Rigid Cell Filters

LoadTECH® extended surface rigid cell filters from Parker feature proprietary E-Pleat® media technology and available in MERV 15/15A, MERV 14, MERV 11 and MERV 8 efficiency ratings. Fully incinerable with high-impact polystyrene (HIPS) frame.

Select attributes to refine your product search.
Description

    Product Overview

    The Parker LoadTECH® product line is comprised of extended surface rigid cell filters. All filters utilize proprietary E-Pleat® media technology, which molds filtration media into a series of pre-formed channels that direct the air smoothly through the filter, allowing for even loading and complete media utilization.
    The compact 4-inch design offers the same filtration performance as a 12-inch filter, but in a much smaller envelope, resulting in simplified handling, plus reduced storage space requirements and shipping costs. The 12-inch filter performance rivals the dust holding capacity of commercial 4V filters in the HVAC market and are of tremendous value in applications where energy and total cost of ownership are priority.
    The high-impact polystyrene (HIPS) frame resists cracking and is not affected by corrosion. The media resists tearing, damage, moisture and microbial growth. The filter is also completely incinerable, which minimizes waste disposal costs.
    LoadTECH® filters are available in MERV 15/15A, MERV 14, MERV 11 and MERV 8 efficiency levels per ASHRAE Standard 52.2-2017. MERV 15/15A, MERV 14 and MERV 11 efficiencies are available in box and single header construction in both 4-inch and 12-inch depth. MERV 8 is available in 4-inch box frame construction. These filters are fully incinerable and ideal for use in variable air volume (VAV) systems.

    Markets

    • Commercial and Industrial HVAC
    • Process Air Filtration

    Applications

    • Hotels and entertainment complexes
    • Food processing
    • Microelectronics manufacturing
    • Data centers
    • Commercial office buildings
    • Schools and universities
    • Clean manufacturing facilities
    • Hospitals and healthcare facilities
    • Government institutions
    • Industrial manufacturing

     

    Benefits

     
    • Proprietary E-Pleat® media technology efficiently directs air flow through the filter
    • Offers longer service life and fewer filter change-outs with higher dust holding capacity
    • Energy savings – Low pressure drop offers reduced energy use
    • Completely incinerable with high impact polystyrene (HIPS) frame
    • MERV 15/15A and MERV 14 meets the efficiency requirements to earn points toward LEED green building certification

     

    Features

     
    • Filtration efficiency rating: MERV 15/15A, MERV 14, MERV 11 and MERV 8 per ASHRAE Standard 52.2-2017
    • Depth (in.): 4, 12
    • Construction: Available in box or single header
    • Materials of construction: high-impact polystyrene (HIPS) frame, synthetic media with embossed design, adhesive beads bond pleats into rigid pack
    • Maximum operating temperature: 170 °F (77 °C)
    • Rated face velocity: 500 FPM
    • Recommended final resistance: 1.50” W.G.
    • Classified per UL Standard 900 for Flammability 

Description

Performance Characteristics

Brand

Parker

Division

HVAC Filtration Division

Industry

HVAC and Refrigeration

Application

Air Filtration

Technology

Filtration

Product Type

Extended Surface Rigid Cell Filters

Product Style

HVAC Frame System

For Fluid Type

Air

Actual Width

11.375 to 23.375 inch

Actual Height

19.375 to 24.375 inch

Actual Depth

3.75 inch
11.5 inch

Filter Area

22 to 126 ft2

Weight

10 to 17 lb

Materials of Construction

High-Impact Plastic Frame Panels

Filter Material

Synthetic

Media Color

White,Gold

Micron Rating

≥ 90% : 1.0 to 3.0 micron

Flow Rate

1000 to 2000 CFM

Initial Resistance

0.17 to 0.66 in wg

Rated Air Velocity

500 ft/min

Maximum Operating Temperature

170 °F

Package Quantity

1,2,3,6

Specifications Met

Classified per UL Standard 900 for Flammability

Filter Efficiency Rating

MERV 15/15A, MERV 14, MERV 11 and MERV 8

FAILURE OR IMPROPER SELECTION OR IMPROPER USE OF THE PRODUCTS DESCRIBED HEREIN OR RELATED ITEMS CAN CAUSE DEATH, PERSONAL INJURY AND PROPERTY DAMAGE. This document and other information from Parker-Hannifin Corporation, its subsidiaries and authorized distributors provide product or system options for further investigation by users having technical expertise. The user, through its own analysis and testing, is solely responsible for making the final selection of the system and components and assuring that all performance, endurance, maintenance, safety and warning requirements of the application are met. The user must analyze all aspects of the application, follow applicable industry standards, and follow the information concerning the product in the current product catalog and in any other materials provided from Parker or its subsidiaries or authorized distributors. To the extent that Parker or its subsidiaries or authorized distributors provide component or system options based upon data or specifications provided by the user, the user is responsible for determining that such data and specifications are suitable and sufficient for all applications and reasonably foreseeable uses of the components or systems...
  • Literature and Reference Materials

  • Filtros de celda rígida extendidos de 12 pulgadas de alta eficiencia LoadTECH® MERV 11
  • Filtros de celda rígida extendidos de 12 pulgadas de alta eficiencia LoadTECH® MERV 14
  • Filtros de celda rígida extendidos de 4 pulgadas de alta eficiencia LoadTECH® MERV 11
  • Filtros de celda rígida extendidos de 4 pulgadas de alta eficiencia LoadTECH® MERV 14
  • LoadTECH - MERV 11 - High-Efficiency 12 Inch Extended Rigid Cell Filter, NH Cut Sheet
  • LoadTECH - MERV 11 - High-Efficiency 12 Inch Extended Rigid Cell Filter, NH Specification
  • LoadTECH - MERV 11 - High-Efficiency 12 Inch Extended Rigid Cell Filter, PH Cut Sheet
  • LoadTECH - MERV 11 - High-Efficiency 12 Inch Extended Rigid Cell Filter, PH Specification
  • LoadTECH - MERV 11 - High-Efficiency 4 Inch Extended Rigid Cell Filter, NH Cut Sheet
  • LoadTECH - MERV 11 - High-Efficiency 4 Inch Extended Rigid Cell Filter, NH Specification
  • LoadTECH - MERV 11 - High-Efficiency 4 Inch Extended Rigid Cell Filter, PH Cut Sheet
  • LoadTECH - MERV 11 - High-Efficiency 4 Inch Extended Rigid Cell Filter, PH Specification
  • LoadTECH - MERV 14 - High-Efficiency 12 Inch Extended Rigid Cell Filter, NH Cut Sheet
  • LoadTECH - MERV 14 - High-Efficiency 12 Inch Extended Rigid Cell Filter, NH Specification
  • LoadTECH - MERV 14 - High-Efficiency 12 Inch Extended Rigid Cell Filter, PH Cut Sheet
  • LoadTECH - MERV 14 - High-Efficiency 12 Inch Extended Rigid Cell Filter, PH Specification
  • LoadTECH - MERV 14 - High-Efficiency 4 Inch Extended Rigid Cell Filter, NH Cut Sheet
  • LoadTECH - MERV 14 - High-Efficiency 4 Inch Extended Rigid Cell Filter, NH Specification
  • LoadTECH - MERV 14 - High-Efficiency 4 Inch Extended Rigid Cell Filter, PH Cut Sheet
  • LoadTECH - MERV 14 - High-Efficiency 4 Inch Extended Rigid Cell Filter, PH Specification
  • LoadTECH - MERV 8 - High-Efficiency 4 Inch Extended Rigid Cell Filter, NH Cut Sheet
  • LoadTECH - MERV 8 - High-Efficiency 4 Inch Extended Rigid Cell Filter, NH Specification
  • University Installs Heavy Duty Pleat Filters in Science Lab
  • contact us