OSPE32-B Belt Driven, Glider Bushing, Rodless Linear Actuator | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
OSPE32-B Belt Driven, Glider Bushing, Rodless Linear Actuator

OSPE32-B Belt Driven, Glider Bushing, Rodless Linear Actuator

With multiple guide, carriage and mounting options and an IP54 rating, along with a multitude of other customizable features the OSPE-B 32 is designed to be our most versatile yet cost-effective point to point positioner. Suitable for payloads up to 300N

Technical Specifications

  • Product Series: OSP-E
  • Profile Width: 52 mm
  • Drive Axis Type: Belt
  • Bearing Type: Glider Bushing with options for External Roller Guides
  • Maximum Stroke Length: 5000 mm, 197 inch
  • Maximum Operating Speed: 3 m/sec, 120 inch/sec
  • Maximum Acceleration: 10 m/sec2, 393 inch/sec2
  • Maximum Thrust: FX: 150 N, FX: 34 lbs
  • Load Capacity: FZ: 40 to 300 N, FZ: 300 N (up to 2117 with external guide options)
  • Repeatability: ± 0.05 mm, ± 0.002 inch
  • Idler Unit Option: No
  • Additional Protection Included: Steel Strip Cover
  • Corrosion Resistance Included: n/a
  • Specifications Met: Cleanroom (custom option)
  • Feedback Type: None
  • Ingress Protection Rating: IP54
Safety Warning

Full Product Description

Completely modular to accommodate a broad range of installation and performance requirements, the OSPE-B is designed to be Parker’s most versatile yet cost-effective point to point positioner. With 3 different bore sizes, multiple guidance, mounting and carriage options, and an integrated seal strip offering IP65 protection, along with a multitude of other customizable features, The OSPE-B is easy to integrate into any machine layout simply and neatly.

The glider bushing design integrated into the carriage of the OSPE-B allows for a smooth translation of the load while providing a high value in an extremely cost-effective package.  To further extend the OSPE-B's flexibility, it is also offered with two different external bearing options integrated into the actuator. These guide rail options truly maximize the performance of this unit, and can be mounted in any position (top, bottom, or side of the actuator) and even retrofitted onto existing actuators.

Markets:
• Industrial Manufacturing
• Food & Bev
• Automotive
• Packaging / Warehouse
• Printing

Features/Benefits:
• OSPE-B product family’s 3 profile widths provide thousands of standard configurations
• Integrated drive and guidance system to decrease actuator’s overall size
• PowerSlide and ProLine guide options for expanded performance characteristics
• Tandem and bi-parting carriage options
• Pre-configured motor, gearhead, and control package options for easy ordering
• Diverse range of accessories and mountings
• IP65 rated to withstand harsher application environments
• Ambient temperature range- -30°C to +80°C
• Multi-axis configurations available

Applications:
• Pick and Place
• Palletizing
• Factory Automation
• Material Handling

Related Documents

×

687PDC
936514