Pneumatic Operated Diaphragm Pump/Metal Body Type Model:TD | PAN AM
687415
F77479
PAN AM

Pneumatic Operated Diaphragm Pump/Metal Body Type Model:TD

Pneumatic Driven Diaphragm Pump TD series that supports pumping of chemicals such as acids and alkalis, organic solvents, slurry liquids, and viscous liquids. There are 4 types of pump capacity.

Select attributes to refine your product search.
Description

    In the
    TD series, pneumatic driven diaphragm pumps are self-contained pumps driven
    by the compressed air of the compressor. Supports pumping of chemicals such
    as acids and alkalis, organic solvents, slurry liquids, and viscous liquids.
    Explosion-proof, fire-resistant, safe.



     Markets:

    General Industry

    Factory
    Automaton

    Machine Tools

    Life Science



    Applications:

    General
    Industry

    Factory
    Automation

    Machine Tools

    Food
    Processing

    Chemical
    Machinery

    Plastic
    Processing



    Features/Benefits:

    Maximum discharge
    rate: 341L / min

    Has excellent
    explosion proof and fire resistance.

    Since it is
    self-priming, no priming is required.

    The connection
    direction of the piping can be changed freely.

    There are 3 types of
    body materials: aluminum alloy, stainless steel, and cast iron.
Description

Performance Characteristics

Product Type

Standard Type Wear Resistant Specifications (M)

Body Material

TD-08,TD-15,TD-20: Aluminum Alloy(A), Stainless Steel(S)
Wear Resistant Type
TD-40: Aluminum Alloy(A), Stainless Steel(S), Cast Iron(F)
Aluminum Alloy(A)

Diaphragm Material

Standard type・TD-08,TD-15,TD-20:Nitrile rubber(N),PTFE(T),Chloroprene rubber(C),Fluorocarbon(F),Ethylene propylene rubber ・TD-40:Nitrile rubber(N),PTFE(T)Wear resistant type・Nitrile rubber(N)For diaphragms made of a material other than nitrile rubber, contact us.

Ball Material

TD-08,TD-15,TD-20: Nitrile Rubber, PTFE, Chloroprene Rubber, Fluorocarbon, Ethylene Propylene Rubber
Wear Resistant Type
Urethane Rubber
TD-40: Nitrile Rubber, PTFE

Seat Material

Stainless Steel Wear Resistant Type

Maximum Discharge Flow Rate

13 L/min : TD-08 (the data shows the obtained with clear water at an working pneumatic pressure of 0.7MPa and a head of 0.In the case of rubber diaphragms)
35 L/min : TD-15 (the data shows the obtained with clear water at an working pneumatic pressure of 0.7MPa and a head of 0.In the case of rubber diaphragms)
54 L/min : TD-20 (the data shows the obtained with clear water at an working pneumatic pressure of 0.7MPa and a head of 0.In the case of rubber diaphragms)
341 L/min : TD-40 (the data shows the obtained with clear water at an working pneumatic pressure of 0.7MPa and a head of 0.In the case of rubber diaphragms)

Pump Flow Rate

Rc1/4 (TD-08)
Rc1/4 (TD-08)
Rc1/2 (TD-15)
Rc3/4 (TD-20)
G 1-1/2 (TD-40)

Inlet Port Size

Rc1/4 (TD-08, TD-15, TD-20)
Rc1/2 (TD-40)

Fluid Particle Size Type

φ1 or less mm (TD-08)
φ2 or less mm (TD-15,TD-20)
φ6 or less mm (TD-40)

Pressure Rating

0.2 to 0.7 MPa

Maximum Dynamic Viscosity

3000 MPa

Suction Head

6 m Maximum, in the case of clear water.

Operating Temperature

0 to 60 °C (No freezing, fluid/ambient temperature)

Lubricant

JIS K2213 Class 1 (Additive-free turbine oil ISO VG32 or its equivalent). When using diaphragms made of Chloroprene Rubber or Ethylene Propylene Rubber, please contact us.

Weight

1.8 kg (TD-08A)
3.8 kg (TD-08S)
4.1 kg (TD-15A)
7.1 kg (TD-15S)
5.5 kg (TD-20A)
11.5 kg (TD-20S)
19.9 kg (TD-40A)
33.1 kg (TD-40S)
34.5 kg (TD-40F)

contact us