Remote Data Concentrators | PAN AM
687415
687648
PAN AM

Remote Data Concentrators

The remote data concentrator (RDC) provides an intrinsically safe electrical interface to in-tank sensors. It processes sensor data and communicates with the fuel quantity computer (FQC). Multiple RDCs can be connected to accommodate multiple tanks.

Description

    The Parker Aerospace remote data concentrator (RDC) is designed to operate with 28VDC. It provides the electrical interface to the in-tank sensors (probes, compensators and temperature sensors). The RDC performs the following functions:
    •    Provides excitation and processes probe
    •    Converts sensor readings into capacitance values
    •    Runs extensive built-in-test on probes and wiring
    •    Interfaces to RTDs in three-wire configuration
    •    Converts the temperature signal into temperature measurements
    •    Transmits data and built-in-test status to the fuel quantity computer (FQC) via the CAN data bus  

    The RDC has two processing elements referred to as lanes. Each of these lanes has independent processing systems including power supplies and can operate independently of the other lane. The two processing elements within each RDC share information through a cross-channel data link.
    Long recognized as a leading provider of innovative control applications and gauging solutions, Parker Aerospace’s fuel measurement & management systems and components reduce weight and save fuel while minimizing costs and maximizing efficiency.

    APPLICATIONS:   
    The RDC provides an electrical interface for commercial aircraft, military fighters and transports, plus business and general aircraft.

    FEATURES AND ATTRIBUTES:  
    •    Microprocessor controlled, with field-loadable software
    •    Two independent RDC lanes
    •    Extensive internal and external built-in-test
    •    Qualified to RTCA DO-160F, lightning section 22 level 5
    •    Connectors are MIL-DTL-38999 compliant
    •    No moving parts and insensitive to orientation

Description

Performance Characteristics

Weight

Less than 7.0 lbs

Size

14.5L x 5W x 4.5H inches

Current

Less than or equal to 4.0 watts per lane

Operating Temperature

-55 to +85 °C

contact us