The SciLog LabTec Automated Methadone Dispensing series provides high-precision, computer controlled dispensing and documentation of methadone usage for government compliance and inventory control.
• The Automated Methadone Dispensing System (200-METH-System) includes the LabTec methadone dispensing pump (200-METH-1342), USB communication cable (090-158), hands-free stand and clamp to hold tubing in place (400-410), 50 ft. #16 Tygon L/S tubing (400-216), metal sinker (400-001M) to prevent tubing from coiling in the methadone solution and hosebarb dispensing tip (400-492).
• Both the LabTec Methadone Dispensing System & LabTec Methadone Dispensing Pump are pre-set, pre-calibrated and accurate to within 0.5% by volume, and includes performance validation.
• The LabTec methadone dispensing pump (200-METH-1342) includes the pump and power cord only. Additional accessories are ordered separately if the full system (200-METH-System) is not required.
• Compatible with most clinical treatment software programs, easy-to-use and simple re-calibration.
• The LabTec Methadone series has been used in treatment centers nationwide and internationally for nearly 20 years.
Características de rendimiento
Dispensing
SciLog
5.75 inch
146 mm
8.5 inch
2126 mm
11 inch
279 mm
14 lb
6.4 kg
Life Sciences