BA-DME Breathing Air Purifiers (flow rates up to 237m³/h @ 7 barg) | #BA-DME015-E


LOADING IMAGES
BA-DME015-E

BA-DME Breathing Air Purifiers (flow rates up to 237m³/h @ 7 barg) | #BA-DME015-E

Six stage point of use breathing air units provide purified breathing air with CO/CO2 reduction for multiple users simultaneously.


Technical Specifications

  • Pre-Installed Optional Accessories: No
  • Maximum Flow Rate (m³/h): 43 @ 7 barg
  • Maximum Flow Rate (cfm): 25 @ 100 psig
  • Maximum Flow Rate: 25 @ 100 psig CFM
  • Maximum Operating Pressure: 16 barg, 232 psig
  • Minimum Operating Pressure: 4 barg, 58 psig
  • Maximum Operating Temperature: 30 °C, 86 °F
  • Minimum Operating Temperature: 1.5 °C, 35 °F
  • Port Size: 1/2" (inlet) 3/4" (outlet) inch
  • Height: 1197 mm, 47 inch
  • Width: 480 mm, 19 inch
  • Depth: 302 mm, 12 inch
  • Weight: 42 kg, 93 lb
  • Brand: domnick hunter
  • Connection Type: BSPP
  • Electrical Requirements: 207 - 253V 1PH 50/60Hz
  • Compatible Prefilter: OIL-X Evolution General Purpose Coalescing and High Efficiency Coalescing Filters
  • Compatible After Filter: OIL-X Evolution Dust Filter
  • Pressure Dew Point: -40 °C, -40 °F
  • Product Type: Breathing Air
  • Ingress Protection Rating: IP55 Indoor use only
Safety Warning

Item Information

Hazardous vapours, gases and fumes can be released at various stages within manufacturing applications. Whether the risk is from noxious fumes, particulate or contamination from a compressed air system, effective respiratory protection for the user is essential.

In compressed air fed systems, ambient air is drawn into the compressor, therefore any contaminants present in the ambient air, plus those introduced by the compressor itself, will be present unless removed by a purification system.

The Parker domnick hunter BAC-4015 is a fully pneumatic, portable breathing air purifier designed to provide complete protection for up to four personnel.

At the inlet, a high efficiency coalescing filter reduces oil and water content, an activated carbon filter then removes oil vapour and odours. The third stage of purification is an adsorption dryer that reduces the water vapour content of the compressed air (to -40°C pdp) and CO2 levels to below the legal permissible limits. Downstream of the adsorption dryer, a catalyst converts carbon monoxide to carbon dioxide, again, to below the legal limits. A final dust filter captures any particulates carried over from the adsorption materials.

The flow rate is easily adjustable from a pressure regulator and monitored by inlet/outlet pressure gauges on the front facia. The BAC-4015 is housed in an extremely strong and robust lockable case for total security.

Features
• 5 Purification stages

• CO and CO2 reduction to below legal permissible limits

• Integral pressure regulator

• Portable

• Hours run meter

• Pneumatic control

• Use with any compressed air supply

Sizing and Selection
To ensure quoted air purity performance is met, a breathing air system must be sized correctly for minimum operating pressure, maximum inlet temperature and maximum inlet flow rate using the correction factors found in the Product Information Sheet.

For more information or a detailed discussion about your specific requirements please contact Parker or an authorised Parker distributor.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x


Find a Distributor

Where to Buy

Local Contact

Parker Manufacturing Ltd

Gas Separation & Filtration Division EMEA

Dukesway, Team Valley Trading Estate

Gateshead, Tyne & Wear, NE11 0PZ

United Kingdom

Phone

+44 (0)191 402 9000

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
A22066