Cylinder Rod Gland Service Kits and Tools | #11678


LOADING IMAGES
11678 11678

Cylinder Rod Gland Service Kits and Tools | #11678

The gland spanner wrench, used together with the gland cartridge wrench, enables the rod gland complete with seals to be easily and safely removed and replaced.


Technical Specifications

  • Compatible Series: 2H-3L-2A
  • Seal Performance Characteristics: na
  • Rod Diameter (inch): 5-5.1/2
  • Maximum Working Temperature (C): na
  • Minimum Working Temperature (C): na
  • Kit Type: Gland Service Tool
  • Rod Diameter (mm): 127.0-139.7
  • Bore Diameter (mm): na
  • Bore Diameter (inch): na
Safety Warning

Item Information

Parker gland removal tools fit the cylinder's gland precisely, avoiding damage to the cylinder and injury to the operator. They enable planned maintenance to be carried out quickly and easily, cutting costly downtime to a minimum.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

Literature and Reference Materials
Maintenance Bulletin 2A and 2AN Pneumatic Cylinders
×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687940