Cylinder Rod Gland Service Kits and Tools | #RGLL32MMA2005


LOADING IMAGES
RGLL32MMA2005

Cylinder Rod Gland Service Kits and Tools | #RGLL32MMA2005

Rod gland service kits contain all the parts required to restore the original factory performance of your hydraulic cylinder.


Technical Specifications

  • Minimum Working Temperature (C): -20
  • Seal Performance Characteristics: Chevron heavy duty
  • Rod Diameter (inch): na
  • Maximum Working Temperature (C): 150
  • Compatible Series: MMA
  • Rod Diameter (mm): 200
  • Kit Type: Gland Service Kit
  • Bore Diameter (mm): 320.000
  • Bore Diameter (inch): na
Safety Warning

Item Information

Hydraulic cylinder gland service cartridge kits contain a replacement gland fitted with standard wiper seal, chevron rod seals and bearing rings, plus a gland/head O-ring seal. Supplied ready to fit, gland service cartridge kits reduce machine downtime and avoid the risk of seal damage during installation of seals into the gland grooves. A typical kit number, eg: RGLL08MMA0505, denotes: RG ~ Rod Gland kit, LL ~ chevron heavy duty seals, 08 ~ 80mm bore, MMA ~ MMA Series cylinders, 050 ~ 50mm dia. piston rod, 5 ~ high temperature seals for mineral oils, -20°C to +150°C temperature range

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687940