FDA Brass Male Stud BSPT & NPT Push-In Fittings LF3600 | Product Series

Filter by

    No filters selected

Connection 1 Thread Size (metric)

Connection 1 Thread Style

Connection 2 Tube O.D. (inch)

Connection 2 Tube O.D. (mm)

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
FDA Brass Male Stud BSPT & NPT Push-In Fittings LF3600

FDA Brass Male Stud BSPT & NPT Push-In Fittings LF3600

Nickel Plated Brass In line connection of tubing to a threaded port. External tightening with a flat spanner or socket wrench, internal tightening with an Allen key

Technical Specifications

  • Body Material: FDA CHEMICAL NICKEL PLATED BRASS
  • O-Ring Material: FKM
  • Maximum Operating Pressure: 30 bar
  • Minimum Operating Temperature: -20 °C
  • Maximum Operating Temperature: 150 °C
  • Vacuum Pressure Rating: 755 mm-Hg
  • Quantity per Box: 10
  • Weight: 0,009 to 0,057 kg
  • Industry Application: Food Process, Coffee Machines, In-Plant Automotive, Medical Equipment, Printing, Misting, Welding Robots
  • Media: Compressed air, grease, lubricant, waterÂ…
  • Specifications Met: REACH, ROHS, FDA
  • Shape: Male stud fitting thread
  • Product Type: Stud Fittings
Safety Warning

Full Product Description

In order to meet your technical and environment requirements, Parker Legris designed this range of metal fittings, offering robustness, reliability and resistance to industrial fluids for the most demanding environments.

Features/Benefits:

- High Performance

• Resistant up to +150°C at 30 bar
• Excellent mechanical performance
• Long threads to resist shock and vibration
• Excellent abrasion and corrosion resistance due to high phosphorus chemical nickel plating
• Full flow, minimal pressure drop

- Versatility

• Materials conform to FDA standards
• Spring collet gripping system suitable for both metal (grooved) and polymer tubing
• Excellent resistance to high pressure and vacuum
• Excellent chemical compatibility
• One ?tting for numerous applications: stock optimisation
• Manual connection and disconnection
• Compact and ergonomic

- Reliability

• High performance brass for increased lifespan
• 100% leak-tested in production
• Date coding to guarantee quality and traceability

Markets:

• Food Process
• Coffee Machines
• In-Plant Automotive
• Medical Equipment
• Printing
• Misting
• Welding Robots

Technologies:

Nickel Plated Brass In line connection of tubing to a threaded port. External tightening with a flat spanner or socket wrench, internal tightening with an Allen key
Products Connection 1 Thread Size (metric) Connection 1 Thread Style Connection 2 Tube O.D. (inch) Connection 2 Tube O.D. (mm)
3675 04 10 R1/8 BSPT na 4
3675 04 11 NPT1/8 NPT 5/32 na
3675 04 13 R1/4 BSPT na 4
3675 04 14 NPT1/4 NPT 5/32 na
3675 06 10 R1/8 BSPT na 6
3675 06 13 R1/4 BSPT na 6
3675 08 10 R1/8 BSPT na 8
3675 08 13 R1/4 BSPT na 8
3675 08 17 R3/8 BSPT na 8
3675 10 13 R1/4 BSPT na 10
3675 10 17 R3/8 BSPT na 10
3675 10 21 R1/2 BSPT na 10
3675 12 13 R1/4 BSPT na 12
3675 12 17 R3/8 BSPT na 12
3675 12 21 R1/2 BSPT na 12
3675 14 17 R3/8 BSPT na 14
3675 14 21 R1/2 BSPT na 14
3675 56 18 NPT3/8 NPT 1/4 na
3675 60 22 NPT1/2 NPT 3/8 na
3675 62 22 NPT1/2 NPT 1/2 na

687PDC
A43098