Throttle Check Valve - Series FM | #FM2DDSVHT


LOADING IMAGES
FM2DDSVHT
Click to View CAD Model

Throttle Check Valve - Series FM | #FM2DDSVHT

Parker double-throttle check valves series FM in sandwich design offer an easy configuration of stack systems and provide a very good price-performance ratio. They are optionally available with a cylindrical needle for fine adjustment in NG06 and NG10


Technical Specifications

  • Version: Meter-in or meter-out throttle
  • Maximum Operating Pressure: 350 bar
  • Needle Type: Standard
  • Coating: without coating
  • Port Connection: NG06 / CETOP 03
  • Adjustment Mechanism: Hexagon socket
  • Product Series: Throttle check valve
  • Mounting Type: Sandwich plate
  • Mounting Position: Unrestricted
  • Actuation Type: Manually
  • Body Material: Steel
  • Configuration: N/A
  • Connection Size: N/A
  • Connection Type: N/A
  • Maximum Operating Pressure: 350 bar
  • Cracking Pressure: 0.5 bar
  • Maximum Flow Rate: 80 L/min
  • Flow Direction: N/A
  • Maximum Operating Temperature: 70 °C
  • Minimum Operating Temperature: -20 °C
  • Seal Material: FPM
  • Weight: 1.3 kg
Safety Warning

Item Information

Double-throttle check valves series FM in NG06, NG10, NG16 and NG25 are part of Parker's complete range of sandwich plate valves and provide high flow at low pressure drop for precise and energy-efficient processes. They ensure an easy configuration of conventional stack systems. Throttle and check valves are located in ports A and B.

Markets:
• Industrial
• Machine tools

Features/Benefits:
• Compact, proven design - ensures reliable operation in conventional stack systems
• Two types of metering needle design (FM2 and FM3) -  enable to select the optimum throttle characteristics required to suit the application
• Large bypass check valves - allow high flow at low pressure drop
• Very good price-perfomance ratio
• Short delivery time - no warehousing necessary
• Four sizes:
   - NG06 (CETOP 03 / NFPA D03)
   - NG10 (CETOP 05 / NFPA D05)
   - NG16 (CETOP 07 / NFPA D07)
   - NG25 (CETOP 08 / NFPA D08)

Applications:
• Suitable for general hydraulic applications
• Machine tools

Function:
FM2 and FM3 can be used as meter-in or meter-out throttle by changing the mounting position. FM4 can be selected by ordering code as meter-in or meter-out throttle. FM6 is only available as meter-out control.

The throttle check valve can also be used to influence the switching time of pilot operated directional valves. In this case, the valve is positioned between the pilot stage (CETOP 03, NG06) and the main stage (CETOP 05, NG10 up to CETOP 10, NG32).

Read More Show Less

CAD Drawings + Files


Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Headquarters

Parker Hannifin Manufacturing GmbH & Co. KG

Industrial Systems Divsion Europe, Headquarters

Gutenbergstrasse 38

41564 Kaarst

Germany

Phone

+49 (0) 2131 513 0

Fax

+49 (0) 2131 513 230

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687478