DuraMax™ Low Temperature 100R18 Hydraulic Hose - 53DM/538DM | Product Series

Filter by

    No filters selected

Hose I.D. (inch)

Hose Style

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
DuraMax™ Low Temperature 100R18 Hydraulic Hose - 53DM/538DM

DuraMax™ Low Temperature 100R18 Hydraulic Hose - 53DM/538DM

Parker 100R18 compliant hose, 53DM/538DM low temperature hydraulic hose, features exceptional flexibility with temperatures as low as -70°F. Single or bonded hose assemblies.

Technical Specifications

  • Design Factor: 4
  • Cover Color: Black, Orange
  • Media: Air, Lubricants (Oils), Petroleum Hydraulic Fluids, Water
  • Maximum Operating Pressure: 3000 psi, 20.7 MPa, 207 bar
  • Maximum Operating Temperature: 250 °F, 121 °C
  • Minimum Operating Temperature: -70 °F, -57 °C
  • Specifications Met: SAE 100R18, SAE J517 (for less than 50 micro-amps leakage under 75,000 volts per ft.), SAE J517 and 100R18
  • Compatible Fitting: 56 Series, CG Series, CY Series
  • Weight: 0.05 to 0.40 lb/ft, 0.30 to 0.60 kg/m
  • Inside Diameter: 1/8 to 3/4 inch, 3.2 to 19 mm
  • Application: Cold Applications, Construction Equipment, Hydraulics, Industrial Machinery, Over-the-Sheave
  • Hose Inner Tube Material: Copolyester, Polyamide (PA)
  • Minimum Bend Radius: 1/2 to 6-1/2 inch, 13 to 165 mm
  • Outside Diameter: 0.330 inch, 0.490 inch, 0.660 inch, 0.840 inch, 1.030 inch, 1.130 inch, 8.2 to 28.7 mm
  • Size: -2 to -12
  • Cover Material: Copolyester
  • Hose Reinforcement Material: Fiber

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Full Product Description

Whether you need a hydraulic hose replacement or are building new equipment, Parflex low-temperature hoses offer optimum hose flexibility in operating environments with low ambient temperatures. Designed to withstand and perform successfully in low temperatures, these hoses are ideal for applications that involve hydraulic forklifts in cold or refrigerated areas, aerial lift construction trucks, agriculture equipment in cold climates, or material handling equipment in commercial freezers. Parflex low temperature hoses also feature a 10%-30% smaller O.D. than rubber and are up to 70% lighter. Similar to 3TR18/30CT hose but with a lower operating temperature (-70°F).  

Markets:  
• Material Handling
• Construction
• Agriculture

Features/Benefits:
• Matte cover for low coefficient of friction
• Low length change under pressure
• Superior flexibility in cold temperature applications
• Better bend radius than SAE J517 and 100R18
• 3000 psi constant pressure

Applications:
• Excellent over-the-sheave in lift truck applications
• Cold storage or refrigerated areas<
• Construction and agriculture equipment in cold climates

Certifications/Compliance:
• Meets/Exceeds SAE 100R17 or SAE 100R18 (dependent on part number)

Technical Specifications:
• Hose I.D. is nominal
• Hose O.D. is maximum

Related Documents

×
Products Hose I.D. (inch) Hose Style
53DM-4 1/4 Natural, Single
53DM-6 3/8 Natural, Single
53DM-8 1/2 Natural, Single
53DM-10 5/8 Natural, Single
53DM-12 3/4 Natural, Single
538DM-6 3/8 Non-Conductive, Single
538DM-10 5/8 Obsolete, Non Conductive
538DM-3 3/16 Obsolete, Non Conductive
538DM-4 1/4 Obsolete, Non Conductive
538DM-5 5/16 Obsolete, Non Conductive
538DM-8 1/2 Obsolete, Non Conductive
53DM-3 3/16 Obsolete, Natural, Single
53DM-5 5/16 Obsolete, Natural, Single
53DM-6-50 3/8 Natural, Single - one piece
53DM-6-6 3/8 Natural, Twin Line
53DM-8-50 1/2 Natural, Single - one piece
53DM-2 1/8 Natural, Single

687PDC
687563