Get your Parker account Today!
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Parker’s PMCS series valves are designed to regulate flow at a selected rate.
Parker’s PMCS series valves are used for pressure compensated regulation of the flow. As a consequence of pressure changes, the set value can vary by ± 5 % within the tolerance range. Changes in viscosity and in temperature have the same effect and are to be observed.
Markets:
• Factory Automation
• Machine Tools
• Marine
• Material Handling
• Mining
• Miscellaneous Industrial
• Miscellaneous Manufacturing
• Molding
• Oil &Gas
• Power Generation
• Vehicle Assembly Facilities
Features/Benefits:
• Port sizes available in 5 sizes from ¼” to 1”
• The exclusive “Colorflow” color-band provide an accurate visual indication of setting
• Set screw locks the valve on a desired setting
Applications:
• Suitable for general hydraulic applications
| Products | Maximum Operating Pressure | Maximum Flow Rate | Mounting Type |
|---|---|---|---|
| PCCMS1200S | 3000 PSI | 25.0 GPM | Subplate |
| PCCMS1600S | 3000 PSI | 50.0 GPM | Subplate |
| PCCMS1600SF-V | 3000 PSI | 50.0 GPM | Subplate |
| PCCMS400S | 3000 PSI | 3.0 GPM | Subplate |
| PCCMS400S-V | 3000 PSI | 3.0 GPM | Subplate |
| PCCMS400SF | 3000 PSI | 3.0 GPM | Subplate |
| PCCMS600S | 3000 PSI | 6.0 GPM | Subplate |
| PCCMS600S-V | 3000 PSI | 6.0 GPM | Subplate |
| PCCMS600SF | 3000 PSI | 6.0 GPM | Subplate |
| PCCMS800S | 3000 PSI | 15.0 GPM | Subplate |
| PCCMS800SF | 3000 PSI | 15.0 GPM | Subplate |
| PCMS1200S | 3000 PSI | 25.0 GPM | Subplate |
| PCMS1600S | 3000 PSI | 50.0 GPM | Subplate |
| PCMS1600S-V | 3000 PSI | 50.0 GPM | Subplate |
| PCMS1600SF | 3000 PSI | 50.0 GPM | Subplate |
| PCMS1600SF-V | 3000 PSI | 50.0 GPM | Subplate |
| PCMS400S | 3000 PSI | 3.0 GPM | Subplate |
| PCMS600S | 3000 PSI | 6.0 GPM | Subplate |
| PCMS600SF-V | 3000 PSI | 6.0 GPM | Subplate |
| PCMS800S | 3000 PSI | 15.0 GPM | Subplate |
| PCMS800SV | 3000 PSI | 15.0 GPM | Subplate |
| PCMS1200S-V | 3000 PSI | 25.0 GPM | Subplate |
| PCMS1200SF | 3000 PSI | 25.0 GPM | Subplate |
| PCMS1200SF-V | 3000 PSI | 25.0 GPM | Subplate |
| PCMS400S-V | 3000 PSI | 3.0 GPM | Subplate |
| PCMS400SF | 3000 PSI | 3.0 GPM | Subplate |
| PCMS400SF-V | 3000 PSI | 3.0 GPM | Subplate |
| PCMS600S-V | 3000 PSI | 6.0 GPM | Subplate |
| PCMS600SF | 3000 PSI | 6.0 GPM | Subplate |
| PCMS800SF | 3000 PSI | 15.0 GPM | Subplate |
| PCMS800SF-V | 3000 PSI | 15.0 GPM | Subplate |