3-Port Pressure Compensator, SAE Flange - Series R5P | #R5P08-59536A1


LOADING IMAGES
R5P08-59536A1
Click to View CAD Model

3-Port Pressure Compensator, SAE Flange - Series R5P | #R5P08-59536A1

R5P08-59536A1


Technical Specifications

  • Actuation Type: Manually
  • Port Size: SAE 1
  • Body Type: Plugged, Y1 = G 1/4
  • Pressure Control Range: 350 BAR
  • Pressure Adjustment Control Type: Acorn nut with lead seal
  • Pilot Inlet / Drain Locations: External PD, internal PP
  • Switching Option: na
  • Signal Input: na
  • Frequency: na
  • Seal Material: NBR
  • Body Type: 3-port
  • Mounting Type: Flanged according SAE61
  • Operation Type: Direct
  • Product Series: Flow valve
  • Weight: 4.4 kg
  • Actuation Type: Manual
  • Maximum Flow Rate: N/A
  • Flow Rate: 300 L/min
  • Maximum Operating Pressure: 350 bar
  • Maximum Operating Temperature: 60 °C
  • Minimum Operating Temperature: -20 °C
  • Seal Material: NBR
  • Body Material: Cast iron
  • Configuration: N/A
  • Connection Size: 1"
  • Connection Type: N/A
  • Function: 3-Way pressure compensator
  • For Fluid Type: Hydraulic oil according to DIN 51524
Safety Warning

Item Information

Parker's direct operated 3-way pressure compensators series R5P can be combined with any type of fixed or adjustable flow resistor (throttle) to provide a load compensated flow even under high flow conditions. They are part of the Parker valve range with SAE flanges which is unique in its variety. The SAE flanges allow to mount the valves directly on the outlet flanges of pumps to achieve a very compact design.

The combination with the proportional throttle valve F5C serves as a compact 3-way flow control unit in SAE flange design. The R5P is typically used as meter-in compensator in front of the flow resistor.

The R5P is additionally equipped with a pressure relief pilot that controls the compensator cartridge and operates as system pressure relief valve. The R5P*P2 provides a proportional relief function.

Markets:
• Industrial

Features/Benefits:
• Modular system for proportional pressure controls in SAE flange design, together with the 2-way pressure compensator R5A and the proportional throttle valve F5C
• Perfect for flow controls with fixed displacement pumps - can be directly mounted on the outlet flange
• Proven, robust design - ensures reliable operation
• Various function options - useable for numerous applications
• SAE61 flange - enables compact design
• Maximum pressure of 350 bars and flow capacity ranging from 90 l/min to 600 l/min - high performance
• Good price-performance ratio - fast return of investment
• Short delivery time - no warehousing necessary
• Seated type 3-way pressure compensator
• 8.4 bar control pressure
• Pressure relief function (optionally proportional)
• With optional vent function
• 3 sizes, SAE 3/4“, 1“, 1 1/4“

Applications:
• Suitable for general hydraulic applications

Read More Show Less

CAD Drawings + Files


Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Headquarters

Parker Hannifin Manufacturing GmbH & Co. KG

Industrial Systems Divsion Europe, Headquarters

Gutenbergstrasse 38

41564 Kaarst

Germany

Phone

+49 (0) 2131 513 0

Fax

+49 (0) 2131 513 230

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687478