CHO-BOND 1087 Silicone Adhesive Primer | #50-01-1087-0000


LOADING IMAGES
50-01-1087-0000

CHO-BOND 1087 Silicone Adhesive Primer | #50-01-1087-0000

Parker Chomerics CHO-BOND® 1087 primer is a low viscosity, blue liquid formulated to provide adhesion between our CHO-THERM® 1642 two component silicone based compound and non-silicone substrates such as metals, glass, plastic and ceramics.


Technical Specifications

  • Weight (g): 383
  • Package Type: 1 Pint Glass Container
  • Color: Blue
  • Specific Gravity: 0.81
  • Film Thickness: 0.010 to 0.020 mm
  • Operating Temperature: -80 to 200 °C
  • Shelf Life: 6 Months
Safety Warning

Item Information

Parker Chomerics CHO-BOND® 1087 primer is a low viscosity, blue liquid formulated to provide adhesion between our CHO-THERM® 1642 two component silicone based compound and non-silicone substrates such as metals, glass, plastic and ceramics.

Surface Preparation:
Prior to application, all surfaces should be cleaned. A cloth or an industrial tissue saturated with naphtha or Methyl Ethyl Ketone (MEK) may be used to remove dirt, oil or grease from metal, glass or ceramic surfaces. For plastic surfaces, isopropyl alcohol is best to prevent solvent attack and crazing. The surfaces should be allowed to dry before applying the primer. Proper safety precautions must be observed when using solvents.

Procedure:
The primer is best applied to the non-silicone substrate by wiping a thin uniform coat with a clean soft rag, which has been dampened with the primer. A thin coat of approximately 0.5 mil provides a best adhesion. Allow the primer to dry for at least 30 minutes at room temperature prior to application of the silicone based material. A drying time of 1 hour is recommended with the maximum time before applying the silicone material being eight hours. The primed surface should be covered to prevent dirt pickup or other contamination if left for an extended time. This primer requires sufficient humidity for proper drying. A minimum relative humidity of 40 % is recommended. Proper drying is indicated by the formation of a white haze over the entire primed surface.

Handling:
The Material Safety Data Sheet should be consulted before handling the primer. The MSDS sheet is available at www.parker.com. All solvents should be used with proper safety precautions.

Storage:
Store the primer at normal ambient conditions, preferably below 90 F. A slight white precipitate can form in storage after repeated opening which should not negatively impact the primer performance. If there is a white precipitate, decant the primer from the top of the container without shaking the container prior to use. A test of the adhesion is recommended prior to use.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Chomerics Division

Worldwide Headquarters

77 Dragon Court

Woburn

MA

United States

01888

Phone

(781) 935-4850

Fax

(1) 781-933-4318

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
179336