The Horizon Reverse Osmosis Seafari Versatile Watermaker is perfect for weekend fishing or blue water cruising. Intuitive push button operating system gives users complete control over functions and settings. This watermaker features a remote mount cube design that allows for easy installation and convenient access to system controls. The hassle-free design has a versatile configuration which provides you with 5 inches of extra space for access to membranes from either side of the system for easy maintenance, and more installation options. With models ranging from 450-1,800 GPD (1,700-6,800 LPD), extremely smooth and quiet operation, and with complete vibration isolation, this desalinator is a perfect fit for larger, long distance cruisers or power yachts.
Technology:
• EfficientSea technology capable of reducing its total power consumption by up to 75%
• A failsafe product water diversion valve allows only safe drinking water to enter storage tanks
• High rejection, high yield commercial grade, and chemical resistant Membranes
• Clear viewable Sea Strainer with a cleanable Morel Mesh Screen filter for ultimate corrosion resistance and large particulate removal
• Available as an option: Micro Processor Controlled Electronics provide state of the art technology and reliability with weekly Automatic Fresh Water Flush Timing
Meters/Monitors:
• Exclusive solid salinity meter, an essential tool for product water monitoring
• Flow meter for visual monitoring of the product water flow
• Water quality indication LED
Service/Maintenance:
• Access membranes from both sides for easy maintenance and installation options
• No installation restrictions
Pump:
• Exclusive high efficiency booster pump
Materials:
• Stainless Steel, liquid filled exterior and interior pressure gauges for accurate measurement of system functions and corrosion resistance
• All high pressure connections are composite 316L stainless steel for maximum corrosion and rust resistance
Safety:
• A failsafe Product Water Diversion Valve allows only safe drinking water to enter storage tanks
Accessories:
• Fresh Water Flush, Remote Control Unit, Plankton Filter Assembly, Charcoal Filter Assembly, pH Neutralizing Filter, Sea Strainer, U.V. Sterilizer, and Soft Motor Start