CP05 A1N04 - Transair® Safety Couplers and Plugs | Parker NA

Transair® Safety Couplers and Plugs | #CP05 A1N04

CP05 A1N04

Transair® Safety Couplers and Plugs | #CP05 A1N04

1/2" Male NPT Safety Coupler (1/4" ARO Profile)


Technische Daten

  • Anschlussgröße: 1/2 INCH|16, 5 MM
  • Gehäusegröße: 1/4 INCH
  • Kupplungshälfte: Male NPT Coupler
  • Industriestandard: ARO
  • Division: Fluid System Connectors Division
  • Gewicht: 0.33 lb, 0.14 kg
  • Montagedauer: 0.15 Hours
  • Marke: Parker, Transair
  • Menge je Packung: 6
  • Durchfluss: 44 SCFM
  • Maximaler Betriebsdruck: 232 psi, 15.9 bar
  • Minimale Betriebstemperatur: -4 °F, -20 °C
  • Maximale Betriebstemperatur: 140 °F, 60 °C
  • Konstruktionswerkstoffe: Polymer HR / Zamac (Body), Polymer HR (Sleeve), Stainless Steel (Spring & Bearing), Nitrile (Seal), Treated Steel (Probe)
  • Anwendungen: Compressed Air, Industrial Gas, Inert Gases
Safety Warning

Artikelinformationen


Parker
Transair Safety Couplers and Plugs are designed for frequent connection and
disconnection of air lines or tools. These quick connect couplers install
into threaded outlets quickly, easily, and with minimal required tooling.  Designed with safety in mind, these
couplers use a two-turn release function to vent the coupler before the
implement is removed, preventing serious bodily harm due to hose whips.
Transair’s safety couplers and plugs comply with ISO 4414 and European EN 983
safety standards.  



To operate, first turn the coupler clockwise to vent the air out of the
coupler body. After the air is vented, rotate the body of the coupler
counter-clockwise to release the implement plug from the coupler body. These
safety couplers are rated for use in compressed air and Industrial/Inert Gas
systems.

 

For optimal results, Parker Transair suggests the use of Transair plugs
(nipples) with the safety couplers.



Markets:

• Automotive Assembly

• Food & Beverage

• Packaging

• Industrial Plants

• Aerospace



Features/Benefits:

• Quick connection technology

• Modular and reusable

• Corrosion resistant

• Full-bore design

• Optimum flow rate

• 100% recyclable

• Faster installation

• Lower installation costs

• Immediate pressurization

• Lightweight

• 10-year warranty



Applications:

• Compressed Air

• Industrial/Inert Gasses (i.e. Argon, Nitrogen, Carbon Dioxide)



Maximum Working Pressure:

• 1/2” to 4”: 232psi (15,9bar) when the system is operated between -4 to
+113 F (-20 to +46.1 C)

• 6”: 188psi (12,9 bar) when the system is operated between -4 to +140 F
(-20 to + 60 C)



Maximum Working Temperature (1/2” to 4”):

• 185°F when system is operated at 101psi or lower

• 158°F when the system is operated at 145psi or lower

• 140°F when the system is operated at 188psi or lower

• 115°F when the system is operated at 232psi or lower

Mehr... Weniger anzeigen

CAD-Zeichnungen und -Dateien

No CAD files available

OK

x

Zugehörige Dokumente („Ehemals Produktsupport“)

×


Händlersuche

Verkaufsstellen

Ansprechpartner

Parker Hannifin Corporation

Fluid System Connectors Division

300 Parker Drive

Otsego, MI 49078 USA

UNITED STATES

Telefon

+1 (269) 692-6555

Fax

+1 (269) 694-4614

Erhalten Sie Ihr Parker Konto noch heute!

Erstellen Sie ein Konto, um alles zu verwalten, was Sie mit Parker tun – von Ihren Voreinstellungen für Bestellungen bis zum Zugriff auf Anwendungen.

687PDC
687547