PU Tubing | Product Series

Filter by

    No filters selected

Product Type

Order Size

Color

Standard Pack Qty (ft)

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
PU Tubing

PU Tubing

Flexible Polyurethane Tubing -95U/95UM Series offers the greatest flexibility and kink resistance along with exceptional abrasion resistance of any rubber or thermoplastic tubing.

Technical Specifications

  • Size: 4 to 12 mm, -2 to -12
  • Specifications Met: n/a
  • Application: Instrumentation, Pneumatics, Machine Tools, Robotics, Vacuum
  • Tube Inside Diameter: 1/8 to 3/4 inch, 3.2 to 19.1 mm
  • Tube Outside Diameter: 1/8 to /4 inch, 3.2 to 19.1 mm
  • Maximum Operating Pressure: 110 to 250 psi, 7.6 to 17.2 bar
  • Minimum Burst Pressure: 330 to 750 psi, 22.8 to 51.6 bar
  • Maximum Operating Temperature: 180 °F, 82 °C
  • Minimum Operating Temperature: -40 °F, -40 °C
  • Compatible Fitting: Fast & Tite®, Flow Controls, Prestolok®, TrueSeal™, Metric Compression
  • Media: Air, Water, Chemicals
  • Color: Clear, Black, Blue, Transparent Blue, Red, Green, Yellow
  • Weight: 0.005 to 0.125 lb/ft, 0.007 to 0.188 kg/m
  • Tube Material: Polyurethane
  • Cover Material: n/a
  • Length per Package: 30.4 to 152.4 m, 100 to 500 ft
Safety Warning

Full Product Description

Polyurethane (PU) tubing is tough, highly kink resistant and more flexible than other rubber or thermoplastic tubing. PU tubing is commonly used in low pressure pneumatic applications. Its extreme flexibility allows for tight routing without collapse or kinking. The non-marring surface will not damage finished surfaces and PU tubing offers the best abrasion and tear resistance available for plastic tubing. It is supplied in multiple transparent and opaque colors for system color coding.

Markets:
• Industrial Pneumatics
• Robotics
• Pneumatic Controls
• General Purpose Instrumentation

Features:
• Extreme flexibility and kink resistance
• Excellent abrasion and wear resistance reduces tubing replacement
• Polyether based polyurethane provides excellent hydrolytic stability, ensuring it will not degrade when used in water based applications
• Flexible and easy to assemble onto designated fittings
• 90 to 95 Shore A durometer

Applications:
• Pneumatic controls
• Low to medium pressure pneumatics where weld spatter resistance is not required
• Vacuum equipment
• Analytical instrumentation
• Robotics
• Semiconductor equipment

Technical Specifications:
• Available in fractional inch and metric sizes
• Opaque and transparent colors are available
• Working and burst pressures rated at 73°F /23°C
• Select sizes available in 100 ft EZ Box

Related Documents

×
Products Product Type Order Size Color Standard Pack Qty (ft)
95U-2-031-0100 Inch 1/8 Natural 100
95U-2-031-0500 Inch 1/8 Natural 500
95U-2-031-BLK-0100 Inch 1/8 Black 100
95U-2-031-BLK-0500 Inch 1/8 Black 500
95U-2-031-BLU-0100 Inch 1/8 Blue 100
95U-2-031-BLU-0500 Inch 1/8 Blue 500
95U-2-031-GRN-0100 Inch 1/8 Green 100
95U-2-031-RED-0100 Inch 1/8 Red 100
95U-2-031-YEL-0100 Inch 1/8 Yellow 100
95U-2-031-TBL-0100 Inch 1/8 Trans. Blue 100
95U-2.5-031-0100 Inch 5/32 Natural 100
95U-2.5-031-0500 Inch 5/32 Natural 500
95U-2.5-031-BLK-0100 Inch 5/32 Black 100
95U-2.5-031-BLK-0500 Inch 5/32 Black 500
95U-2.5-031-BLU-0100 Inch 5/32 Blue 100
95U-2.5-031-BLU-0500 Inch 5/32 Blue 500
95U-2.5-031-GRN-0500 Inch 5/32 Green 500
95U-2.5-031-RED-0500 Inch 5/32 Red 500
95U-2.5-031-YEL-0500 Inch 5/32 Yellow 500
95U-4-045-1000 Inch 1/4 Natural 1000
95U-4-062-0100 Inch 1/4 Natural 100 ft box
95U-4-062-0500 Inch 1/4 Natural 500
95U-4-062-1000 Inch 1/4 Natural 1000
95U-4-062-BLK-0100 Inch 1/4 Black 100 ft box
95U-4-062-BLK-0500 Inch 1/4 Black 500
95U-4-062-BLK-1000 Inch 1/4 Black 1000
95U-4-062-BLU-0100 Inch 1/4 Blue 100 ft box
95U-4-062-BLU-0500 Inch 1/4 Blue 500
95U-4-062-BLU-1000 Inch 1/4 Blue 1000
95U-4-062-GRN-0100 Inch 1/4 Green 100 ft box
95U-4-062-GRN-0500 Inch 1/4 Green 500
95U-4-062-RED-0100 Inch 1/4 Red 100 ft box
95U-4-062-RED-0500 Inch 1/4 Red 500
95U-4-062-YEL-0100 Inch 1/4 Yellow 100 ft box
95U-4-062-YEL-0500 Inch 1/4 Yellow 500
95U-4-062-TBL-0100 Inch 1/4 Trans. Blue 100 ft box
95U-4-062-TBL-0500 Inch 1/4 Trans. Blue 500
95U-6-062-0100 Inch 3/8 Natural 100 ft box
95U-6-062-0500 Inch 3/8 Natural 500
95U-6-062-BLK-0100 Inch 3/8 Black 100 ft box
95U-6-062-BLK-0500 Inch 3/8 Black 500
95U-6-062-BLU-0100 Inch 3/8 Blue 100 ft box
95U-6-062-BLU-0500 Inch 3/8 Blue 500
95U-6-062-GRN-0100 Inch 3/8 Green 100 ft box
95U-6-062-RED-0100 Inch 3/8 Red 100 ft box
95U-6-062-RED-0500 Inch 3/8 Red 500
95U-6-062-YEL-0100 Inch 3/8 Yellow 100 ft box
95U-6-062-TBL-0100 Inch 3/8 Trans. Blue 100 ft box
95U-6-062-TBL-0500 Inch 3/8 Trans. Blue 500
95U-8-062-0100 Inch 1/2 Natural 100 ft box
95U-8-062-0250 Inch 1/2 Natural 250
95U-8-062-BLK-0100 Inch 1/2 Black 100 ft box
95U-8-062-BLK-0250 Inch 1/2 Black 250
95U-8-062-RED-0100 Inch 1/2 Red 100 ft box
95U-8-062-TBL-0100 Inch 1/2 Trans. Blue 100 ft box
95U-8-062-BLU-0250 Inch 1/2 Blue 250
95U-8-090-0100 Inch 1/2 Natural 100 ft box
95U-8-090-0250 Inch 1/2 Natural 250
95U-8-090-BLK-0100 Inch 1/2 Black 100 ft box
95U-8-090-BLK-0250 Inch 1/2 Black 250
95U-8-090-BLU-0100 Inch 1/2 Blue 100 ft box
95U-8-090-BLU-0250 Inch 1/2 Blue 250
95U-8-090-GRN-0100 Inch 1/2 Green 100 ft box
95U-8-090-RED-0100 Inch 1/2 Red 100 ft box
95U-8-090-YEL-0100 Inch 1/2 Yellow 100 ft box
95U-8-090-TBL-0100 Inch 1/2 Trans. Blue 100 ft box
95U-12-125-0100 Inch 3/4 Natural 100
95UM-4x.75-0100 Metric 4mm Natural 100
95UM-4x.75-0500 Metric 4mm Natural 500
95UM-4x.75-BLK-0100 Metric 4mm Black 100
95UM-4x.75-BLK-0500 Metric 4mm Black 500
95UM-4x.75-BLU-0100 Metric 4mm Blue 100
95UM-4x.75-BLU-0500 Metric 4mm Blue 500
95UM-4x.75-GRN-0100 Metric 4mm Green 100
95UM-4x.75-RED-0100 Metric 4mm Red 100
95UM-4x.75-YEL-0100 Metric 4mm Yellow 100
95UM-4x.75-TBL-0100 Metric 4mm Trans. Blue 100
95UM-6x1-0100 Metric 6mm Natural 100
95UM-6x1-0500 Metric 6mm Natural 500
95UM-6x1-BLK-0100 Metric 6mm Black 100
95UM-6x1-BLK-0500 Metric 6mm Black 500
95UM-6x1-BLU-0100 Metric 6mm Blue 100
95UM-6x1-BLU-0500 Metric 6mm Blue 500
95UM-6x1-GRN-0100 Metric 6mm Green 100
95UM-6x1-RED-0100 Metric 6mm Red 100
95UM-6x1-RED-0500 Metric 6mm Red 500
95UM-6x1-TBL-0500 Metric 6mm Trans. Blue 500
95UM-8x1.5-0100 Metric 8mm Natural 100
95UM-8x1.5-0500 Metric 8mm Natural 500
95UM-8x1.5-BLK-0100 Metric 8mm Black 100
95UM-8x1.5-BLK-0500 Metric 8mm Black 500
95UM-8x1.5-BLU-0100 Metric 8mm Blue 100
95UM-8x1.5-BLU-0500 Metric 8mm Blue 500
95UM-8x1.5-TBL-0100 Metric 8mm Trans. Blue 100
95UM-8x1.5-TBL-0500 Metric 8mm Trans. Blue 500
95UM-10x1.75-0100 Metric 10mm Natural 100
95UM-10x1.75-0500 Metric 10mm Natural 500
95UM-10x1.75-BLK-0100 Metric 10mm Black 100
95UM-10x1.75-BLK-0500 Metric 10mm Black 500
95UM-10x1.75-BLU-0100 Metric 10mm Blue 100
95UM-10x1.75-BLU-0500 Metric 10mm Blue 500
95UM-10x1.75-TBL-0100 Metric 10mm Trans. Blue 100
95UM-10x1.75-TBL-0500 Metric 10mm Trans. Blue 500
95UM-12x2-0100 Metric 12mm Natural 100
95UM-12x2-0500 Metric 12mm Natural 500
95UM-12x2-BLK-0100 Metric 12mm Black 100
95UM-12x2-BLK-0500 Metric 12mm Black 500
95UM-12x2-BLU-0100 Metric 12mm Blue 100
95UM-12x2-BLU-0500 Metric 12mm Blue 500
95UM-12x2-TBL-0100 Metric 12mm Trans. Blue 100
95UM-12x2-TBL-0500 Metric 12mm Trans. Blue 500

687PDC
687563