Fluoroflow Pleated Membrane Filter Cartridges | All-fluoropolymer design for aggressive chemical applications | Parker NA

Fluoroflow Pleated Membrane Filter Cartridges | All-fluoropolymer design for aggressive chemical applications | Product Series

Filtern nach

    Keine Filter ausgewählt

Endkappen-Konfiguration

Länge (inch)

Filterfeinheit (µm)

Dichtungsmaterial

Optionen

Erhalten Sie Ihr Parker Konto noch heute!

Erstellen Sie ein Konto, um alles zu verwalten, was Sie mit Parker tun – von Ihren Voreinstellungen für Bestellungen bis zum Zugriff auf Anwendungen.

Fluoroflow Pleated Membrane Filter Cartridges | All-fluoropolymer design for aggressive chemical applications

Fluoroflow Pleated Membrane Filter Cartridges | All-fluoropolymer design for aggressive chemical applications

The Fluoroflow® pleated membrane filter cartridge is our standard product for aggressive wet etch and clean industrial chemical filtration applications. The filter provides good flow rates and on-stream life at an economical cost.

Technische Daten

  • Kerntyp: Fluoropolymer
  • Marke: Parker
  • Endkappenwerkstoff: Fluoropolymer
  • Material & Struktur Schlauchverstärkung: Fluoropolymer
  • Durchfluss: 0.9 gal/min (gpm/psid) per 10 inch Cartridge Equivalent, 2.3 gal/min (gpm/psid) per 10 inch Cartridge Equivalent, 3.2 gal/min (gpm/psid) per 10 inch Cartridge Equivalent, 4.7 gal/min (gpm/psid) per 10 inch Cartridge Equivalent, 6.7 gal/min (gpm/psid) per 10 inch Cartridge Equivalent, 10 gal/min (gpm/psid) per 10 inch Cartridge Equivalent
  • Industrie: Microelectronics / Industrial
  • Funktion: Clarification, Prefiltration, Polishing
  • Medien: PTFE
  • Filterauslegung: Pleated Membrane
Safety Warning

Vollständige Produktbeschreibung

The Fluoroflow® pleated membrane filter cartridge is our standard product for aggressive wet etch and clean and industrial chemical filtration applications. The filter provides good flow rates and on-stream life at an economical cost. The all-fluoropolymer construction provides excellent chemical resistance for the most aggressive applications up to 150°C. It is available either ozone DI flushed and dried or wet-packed for quick installation.

Features/Benefits
• Economical
• Wet-pack option for quick installation
• All-fluoropolymer for maximum chemical resistance
• 100% integrity tested for consistent quality                                           
• Fits standard filter housings and available in a variety of ratings, lengths, and end fittings for maximum versatility
Applications
• Wet etch and Clean Filtration For
– Hydrofluoric Acid
– Hydrochloric Acid
– SC1, SC2
• Other High Temperature or Ozonated Process Filtration
• Filtration for High-purity Chemical and Solvent Manufacturing
• Filtration for High-purity Chemical Distribution

Zugehörige Dokumente („Ehemals Produktsupport“)

×

687PDC
679945