Fuel Filter - Cartridges | Product Series

Filtern nach

    Keine Filter ausgewählt

Marke

Höhe

Außendurchmesser

Inner Construction

Ersetzt

Innendurchmesser

Erhalten Sie Ihr Parker Konto noch heute!

Erstellen Sie ein Konto, um alles zu verwalten, was Sie mit Parker tun – von Ihren Voreinstellungen für Bestellungen bis zum Zugriff auf Anwendungen.


LOADING IMAGES
Fuel Filter - Cartridges

Fuel Filter - Cartridges

Parker Clark offers many styles if high-capacity extended life cartridges. Featuring a notched end cap to minimize oil spill and a variety of lengths and efficiencies for lube, fuel, and wayside applications.

Technische Daten

  • Gewicht: 4.625, 3.44, 0.3921, 0.7621, 4.4583, 2.5333, 3.18, 11.92, 12.41, 16.44, 13.83, 19.28, 32, 17.34, 26.14, 16, 24.8, 20, 23, 3.125, 12.3, 1.7833, 2.45, 0.255, 1.3658, 1.4583, 1.5417, 3.4417, 6.2, 6.05, 10.25, 27, 22, 8.875
  • Material Außenmantel: Brown Partially Perforated, White Fully Perforated, Brown Fully perforated, Brown Fully Perforated, Spin on, None, Blue fully perforated, Brown, Green Perforated, Red Fully Perforated, NONE, Brown Perforated Wrap, Sock, NA, Cotton
  • Medien: Phenolic Coated Cellulose, Wire Cloth, Cellulose/Synthetic, Shredded Phenolic Coated Cellulose , Cellulose
  • Breite: 6
  • PACKAGE QUANTITY: -
  • Anwendungen: Diesel Fuel
Safety Warning

Vollständige Produktbeschreibung

Parker Clark offers many styles if high-capacity extended life cartridges. Featuring a notched end cap to minimize oil spill and a variety of lengths and efficiencies for lube, fuel, and wayside applications.

Clark single-stage design optimizes filter like in high-flow conditions and has been shown by independent testing to provide up to 50% greater dirt holding capacity than conventional double-stage elements. Single-stage elements also reduce filter handling weight by 40-40% for improved ergonomics and safety.

Features:
• Broad range of single and double-stage constructions suited for the caried requirements of on-board fuel, lube, and wayside filtration.
• Single-stage design provides linger life through maximized filtration area and reduced flow restriction.
• Single-stage design reduces filter handling by 30-40%.
• Notched end caps improve oil drainage and reduce spills during filter changeout.
• Elements available in one-, two- and three-piece construction.

Produkte Marke Höhe Außendurchmesser Inner Construction Ersetzt Innendurchmesser
B-12 Clark 29 1/4 6 Spiral Tin Plated Steel - 1.455
CC-21CV-25 Clark 9.97 6 Epoxy Powder Coated Steel GE 84A214121ABP11 332X1049 1.5
FA-1 Clark 11.8 5.06 Steel Perforated Core FLEETGAURD FF4119 0.69
FA-2 Clark 20-15/16 5-1/16 Steel Perforated Core ALCO 1831112-2 0.69
FF-1B Clark 7 15/16 2 1/2 Steel Perforated Core BALDWIN PF902-S; EMD 8299457 1.14
FG-3W Clark 5 1/4 2.92 Galvanized Steel EMD 9324489 1
FH-1B Clark 9 3/4 3.38 Galvanized Steel EMD 8302891, FARR 117502, 116432,WIX 33714, 33712 1
FJ-2S Clark 7.131 3.69 Spin on - 1-12 UNS-2B
FJ-2S-XL Clark 8.731 3.69 Spin on - 1-12 UNS-2B
FJ-33S Clark 8 5/8 3 11/16 Spin on EMD 40052587 1-1/4-12 UNF-2B THD
FJ-44S BALDWIN 8.589 5.38 Spin on EMD 40053463 1 3/8 - 16 UN-2B +.003
FJ-5 Clark 12.1 5.38 Galvanized Steel - 1 1/2 -16 UN-2B +/-.003
FL-3WSO-C Clark 9 15/16 4 21/32 Tin Plated Steel Louverred Burrs in/Lock seam out EMD 40100139; GE 84A214121P2 332X1018 1.635
FWS-1P2S-10 Clark 9.93 6 Tin Plated Steel GE 84A214121ABP13 3X13150 1.61
FWS-369735-1P1S Clark 18 3/16 9 7/8 Tin Plated Steel EMD 40278275 5.38
HA-1P1S Clark 29 9.875 Spiral Tin Plated Steel GE 84A220402P1084A220402P1 41C640919P2 132X1905 132X1818-1 1.625
HA-1P2S Clark 29 9.875 Spiral Tin Plated Steel EMD 9545152 1.625
HA-2P1SF Clark 29 9.875 kurcin EMD 40074677 1.625
HA-2P2SF Clark 29.21 9.8 Spiral Tin Plated Steel EMD 40056007 GE 132X1902 1.625
HA-3P2S-45 Clark 44.21 9.875 Spiral Tin Plated Steel GE 132X1823 & EMD 40106208 1.625
HAF-1P2S-15 Clark 14 15/32 9.875 Spiral Tin Plated Steel WIX/NAPA WF10318; PARKER-FARR 400689-001 Model 100HE 1.625
HAF-2P2SF Clark 29.21 9.875 Spiral Tin Plated Steel w/ Rust Inhibitor GE 132X1828-1 & EMD 1-40068469 1.625
HE-2P1SF Clark 29 9.75 Spiral Tin Plated Steel - 2 piece 1 stage - 1.625
HL-2P1SX-42 Clark 42.5 9.75 Spiral Tin Plated Steel EMD 40255094; GE 84A220402ACP5 84A220402ACP3 84A220402ACP2 332X1106 1.625
HMAX-2P1S Clark 29 9.75 Spiral Tin Plated Steel - 1.625
HMAX-2P2SF Clark 29 9.875 Spiral Tin Plated Steel - 1.625
HMAX5-2P1S-45 Clark 44 9.75 Spiral Tin Plated Steel - 1.625
KL-2P1S-42 Clark 42.5 10.15 Spiral Tin Plated Steel GE 84A220402ACP4 1.625
MB-10 Clark 18 6 Spiral Tin Plated Steel - 2.5
PF7890 Clark 8 29/32 4 5/16 Spiral Tin Plated Steel RACOR 2020 SERIES 5/8 & 13/16
PF7890-30 Clark 9 29/32 5 5/16 Spiral Tin Plated Steel RACOR 2020 SERIES 5/8 & 13/16
S-2 - 30 5/16 6 Sock ALCO 16011912; EMD 8275432 1 7/16
S-6 - 28 1/2 5 7/8 Sock EMD 8281232 2 1/2
TL-4 Clark 14 15/32 9.875 Spiral Tin Plated Steel EMD 40267014 1.625

A29633
731421