Get your Parker account Today!
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Parker PGI's Giant Button Head Wellhead Grease Fitting Assemblies are used for injecting lubricants into applications calling for re-lubrication maintenance. They are offered in double ball and single ball styles for service to 10,000 psi.
| Products | Body Material | Connection Thread Size | Product Style |
|---|---|---|---|
| GB11N8-10 | 1215 | 1" NPT | Double Ball Check |
| GB11N8-C0 | Stainless Steel AISI 316 | 1" NPT | Double Ball Check |
| GB11N8-80 | 4140 | 1" NPT | Double Ball Check |
| GB11N6-10 | 1215 | 3/4" NPT | Double Ball Check |
| GB11N6-C0 | Stainless Steel AISI 316 | 3/4" NPT | Double Ball Check |
| GB11N6-80 | 4140 | 3/4" NPT | Double Ball Check |
| GB11N4-10 | 1215 | 1/2" NPT | Double Ball Check |
| GB11N4-C0 | Stainless Steel AISI 316 | 1/2" NPT | Double Ball Check |
| GB11N4-80 | 4140 | 1/2" NPT | Double Ball Check |
| GB11N3-10 | 1215 | 3/8" NPT | Double Ball Check |
| GB11N3-C0 | Stainless Steel AISI 316 | 3/8" NPT | Double Ball Check |
| GB11N3-80 | 4140 | 3/8" NPT | Double Ball Check |
| GB11N2-10 | 1215 | 1/4" NPT | Double Ball Check |
| GB11N2-C0 | Stainless Steel AISI 316 | 1/4" NPT | Double Ball Check |
| GB11N2-80 | 4140 | 1/4" NPT | Double Ball Check |
| GB1656-10 | 1215 | 3/4"-10 UNC | Double Ball Check |
| GB175S-10 | 1215 | 5/8"-11 UNC | Double Ball Check |
| GB10N4-10 | 1215 | 1/2" NPT | Single Ball Check |
| GB10N4-C0 | Stainless Steel AISI 316 | 1/2" NPT | Single Ball Check |
| GB10N4-80 | 4140 | 1/2" NPT | Single Ball Check |
| GB10N3-10 | 1215 | 3/8" NPT | Single Ball Check |
| GB10N3-C0 | Stainless Steel AISI 316 | 3/8" NPT | Single Ball Check |
| GB10N3-80 | 4140 | 3/8" NPT | Single Ball Check |
| GB10N2-10 | 1215 | 1/4" NPT | Single Ball Check |
| GB10N2-C0 | Stainless Steel AISI 316 | 1/4" NPT | Single Ball Check |
| GB10N2-80 | 4140 | 1/4" NPT | Single Ball Check |
| GB10N1-10 | 1215 | 1/8" NPT | Single Ball Check |
| GB10N1-C0 | Stainless Steel AISI 316 | 1/8" NPT | Single Ball Check |
| GB10N1-80 | 4140 | 1/8" NPT | Single Ball Check |
| GB18S3-10 | 1215 | 3/8"-16 UNC | Single Ball Check |