GST® II General Purpose Air & Water Hose | Product Series

Filter by

    No filters selected

Hose I.D. (inch)

Color

Standard Pack Qty (ft)

Maximum Working Pressure (psi)

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
GST® II General Purpose Air & Water Hose

GST® II General Purpose Air & Water Hose

GST® II is a general purpose rubber hose designed for air compressor and shop air hose systems, transfer of mild/diluted chemicals, and water in applications to 212°F and 300 psi

Technical Specifications

  • Hose Inner Tube Material: Black, Ethylene Propylene Diene Monomer (EPDM)
  • Minimum Operating Temperature: -40 °C, -40 °F
  • Cover Color: Black, Blue, Green, Red, Yellow
  • Maximum Operating Temperature: 100 °C, 212 °F
  • Weight: 0.01 to 0.16 kg/m, 0.07 to 1.13 lb/ft
  • Media: Air, Mild Chemicals - Check your fluid compatibility with our catalogue chart., Water
  • Maximum Operating Pressure: 1.4 to 2.1 MPa, up to 20.7 bar, up to 300 psi, 200 to 300 psi, 13.8 to 20.7 bar
  • Nominal Hose Inside Diameter: 7 to 50 mm
  • Specifications Met: ARPM Class C Tube
  • Compatible Fitting: HY Series, 43 Series
  • Inside Diameter: 3/16 to 2 inch, 4.8 to 50.8 mm
  • Application: Air, Multipurpose
  • Hose Reinforcement Material: 2 or 4 Plies of Textile
  • Minimum Bend Radius: 2 to 14 inch, 50.8 to 355.6 mm
  • Size: -3 to -32
  • Package Type: Carton, Reel
  • Outside Diameter: 0.437 to 2.550 inch, 11.1 to 64.8 mm
  • Cover Material: Ethylene Propylene Diene Monomer (EPDM)
  • Cover Structure: Smooth
Safety Warning

Full Product Description

Parker's GST II General Purpose Industrial Air & Water Hose provides excellent service across multiple applications. The hose tube is compatible with light oil mists for tool lubrication. The hose cover is available in multiple colors for easy identification, and also resists abrasion and weathering. GST II hose is available in long continuous lengths for efficient inventory management and maximum utility at cramped or hard to reach job sites. The hose is qualified with permanent crimp couplings for a safe and secure connection and is a versatile hose for many common industrial applications.

Markets:
• Agriculture
• Construction
• General Industrial

Features/Benefits:
• Tube: Black EPDM for versatile and economical service to 212°F.
• Reinforcement: Multiple textile plies for strength and kink resistance.
• Cover: Black, blue, green, red or yellow EPDM for abrasion and weathering resistance.
• Couplings: Qualified with steel crimp couplings for a durable, safe and secure connection.

Applications:
- media
• Air
• Mild chemicals
• Water
- usage
• Air compressor/air tool hose, including systems that employ light oil mists for lubrication
• Shop air hose
• Water hose for clean-up/wash down, cooling and spray

Safety/Technical:
• Design Factor: 4:1
• Do not use with oil or refined fuel.

Warnings:
• Couplings attached with bands or clamps may reduce the working pressure of the hose assembly to less than the maximum rated working pressure of the hose. Refer to NAHAD Industrial Hose Assembly Guidelines
• Under no circumstance is the GST II family of hoses or any other EPDM hose to be used in a welding hose and or welding gas delivery application unless the Parker catalog, literature, and a product marking explicitly states that the product is approved for welding hose fuel gas applications.

Related Documents

×
Products Hose I.D. (inch) Color Standard Pack Qty (ft) Maximum Working Pressure (psi)
7031-50250 1/2 Green 500 250
7031-75304R 3/4 Green 350 300
7031-7530450R 3/4 Green 50 300
7057-50250 1/2 Blue 500 250
7057-75304 3/4 Blue 350 300
7057-7530450 3/4 Blue 50 300
7092-19200 3/16 Red 800 200
7092-19300 3/16 Red 800 300
7092-25200 1/4 Red 800 200
7092-2520050 1/4 Red 50 200
7092-25250 1/4 Red 800 250
7092-25300 1/4 Red 800 300
7092-2530050 1/4 Red 50 300
7092-31200 5/16 Red 750 200
7092-31300 5/16 Red 750 300
7092-3130050 5/16 Red 50 300
7092-38200 3/8 Red 700 200
7092-3820050 3/8 Red 50 200
7092-38250 3/8 Red 700 250
7092-38300 3/8 Red 700 300
7092-3830050 3/8 Red 50 300
7092-50200 1/2 Red 550 200
7092-5020050 1/2 Red 50 200
7092-50250 1/2 Red 550 250
7092-50254 1/2 Red 500 250
7092-50304 1/2 Red 500 300
7092-5030450 1/2 Red 50 300
7092-63200 5/8 Red 450 200
7092-6320050 5/8 Red 50 200
7092-63254 5/8 Red 450 250
7092-63304 5/8 Red 450 300
7092-75200 3/4 Red 400 200
7092-7520050 3/4 Red 50 200
7092-75254 3/4 Red 400 250
7092-7525450 3/4 Red 50 250
7092-75304 3/4 Red 400 300
7092-7530450 3/4 Red 50 300
7092-100200 1 Red 300 200
7092-10020050 1 Red 50 200
7092-100254 1 Red 300 250
7092-100304 1 Red 300 300
7092-10030450 1 Red 50 300
7092-125204 1-1/4 Red 250 200
7092-150204 1-1/2 Red 200 200
7092-15020450 1-1/2 Red 50 200
7092-150204100 1-1/2 Red 100 200
7092-200154 2 Red 250 200
7093-19200 3/16 Black 800 200
7093-19300 3/16 Black 800 300
7093-25200 1/4 Black 800 200
7093-2520050 1/4 Black 50 200
7093-25250 1/4 Black 800 250
7093-25300 1/4 Black 800 300
7093-2530050 1/4 Black 50 300
7093-31200 5/16 Black 750 200
7093-31300 5/16 Black 750 300
7093-3130050 5/16 Black 50 300
7093-38200 3/8 Black 700 200
7093-3820050 3/8 Black 50 200
7093-38250 3/8 Black 700 250
7093-38300 3/8 Black 700 300
7093-3830050 3/8 Black 50 300
7093-50200 1/2 Black 550 200
7093-5020050 1/2 Black 50 200
7093-50250 1/2 Black 550 250
7093-50254 1/2 Black 500 250
7093-50304 1/2 Black 500 300
7093-5030450 1/2 Black 50 300
7093-63200 5/8 Black 450 200
7093-6320050 5/8 Black 50 200
7093-63254 5/8 Black 450 250
7093-63304 5/8 Black 450 300
7093-75200 3/4 Black 400 200
7093-7520050 3/4 Black 50 200
7093-75254 3/4 Black 400 250
7093-7525450 3/4 Black 50 250
7093-75304 3/4 Black 400 300
7093-7530450 3/4 Black 50 300
7093-100200 1 Black 300 200
7093-10020050 1 Black 50 200
7093-100254 1 Black 300 250
7093-100304 1 Black 300 300
7093-10030450 1 Black 50 300
7093-125204 1-1/4 Black 250 200
7093-150204 1-1/2 Black 200 200
7093-15020450 1-1/2 Black 50 200
7093-150204100 1-1/2 Black 100 200
7093-200154 2 Black 250 200
7096-75304 3/4 Yellow 400 300
7096-7530450 3/4 Yellow 50 300

687PDC
687583