Pilot Operated Check Valves – LO, LOA Series | #LOA-25-D


LOADING IMAGES
LOA-25-D

Pilot Operated Check Valves – LO, LOA Series | #LOA-25-D

Parker’s LO & LOA are Pilot Operated Check Valves that are designed to lock a cylinder, or part of a circuit, without leakage while a control valve is in the neutral position.


Technical Specifications

  • Valve Option: Double
  • Flow Rate (gpm): 8
  • Port Size: 1/4" NPT
  • Connection Size: 1/4"
  • Maximum Operating Temperature: +200 °F
  • Maximum Flow Rate: 8 gal/min
  • Configuration: N/A
  • Minimum Operating Temperature: -40 °F
  • Actuation Type: Hydraulic Pressure
  • Options: Double PO Check
  • Connection Type: NPT
  • Flow Direction: N/A
  • Seal Material: N/A
  • Product Style: Piolt Operated Check Valve
  • Maximum Operating Pressure: 2000 psi
  • Body Material: High Strength Cast Iron
  • Mounting Type: In-Line
  • Weight: 2.75 lb
Safety Warning

Item Information

Parker’s Parker LO & LOA Pilot Operated Check valves provide load holding where fluid leakage through the control valve may adversely affect the performance of the system such as clamps, outriggers, and work platforms. Additionally, they can be applied to prevent movement of a load while the pressure source is inactive and a control valve is inadvertently actuated.

A control valve with a free flow (motor) spool should be used on any circuit which includes a Pilot Operated Check. This spool option will prevent unwanted pressure build up between the Control valve and Pilot Operated Check Valve.

Markets:
• Aerial
• Agricultural Machinery
• Construction Equipment
• Defense
• Forestry Equipment
• Marine
• Material Handling Equipment
• Mining
• Misc Transportation
• Oil & Gas
• Other Mobile
• Other Natural Resources
• Rail
• Refuse
• Turf Equipment
• Vocational and Municipal Equipment

Features/Benefits:
• Standard porting options for the LO are 1/2” NPT and SAE-10  
• Both versions are available in single and double acting versions
• Standard porting options for the LOA are 1/4” NPT, 3/8” NPT, and SAE-6
• Both Models are rated at 3000 PSI with SAE ports. The maximum recommend actuator flow for the LO is 25 GPM. The LOA is rated at a lower 8 GPM actuator flow

Applications:
• Suitable for various mobile applications

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Parker Hannifin

Hydraulic Valve Systems Division

520 Ternes Avenue

Elyria

Ohio

44036-4026

Phone

(440) 366 5100

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687505