Non-Spill Couplings

Filter by

No filters selected

Media

Maximum Operating Pressure

Application

Fitting Connection Type

Valve Type

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

Non-Spill Couplings


Non-Spill Couplings

Flat-Face quick couplings and no drip quick disconnects are designed to minimize spillage and air inclusion when connecting or disconnecting due to their flat face valves. Connect under pressure options are available as well as various locking systems.


Parker Flat-Face quick coupling system with body sizes 1/4" up to 1" and Parker Tema profile for applications up to 800 bar.

Viewing 10 of 52

Parker Flat-Face quick coupling system with body size 1/8" up to 1" and ISO 16028 for applications up to 450 bar.

Viewing 10 of 272

Dry break stainless steel quick coupling system with nominal diameter 6, 9 or 12 for railway applications up to 160 bar.

Viewing 10 of 8

Parker’s NSL Series low-pressure, non-spill couplings provide an easy to-use, secure connection to transfer, fill and dispense Diesel Exhaust Fluid (DEF) from point of manufacture to bulk, point-of-use storage.

Viewing 10 of 3

Parker's high pressure non-spill, flat face hydraulic quick couplers are ideal for use across a variety of hydraulic applications where fluid lines require fast and easy connection and disconnection with minimal spillage and limited air inclusion.

Viewing 10 of 5

Parker's stainless steel non-spill, flat face hydraulic couplers are ideal for use in applications where chemical or corrosive fluid lines require fast and easy connection and disconnection with minimal spillage and limited air inclusion.

Viewing 10 of 44

Parker's non-spill, flat face hydraulic couplers are ideal for use across a variety of hydraulic applications where fluid lines require fast and easy connection and disconnection with minimal spillage and limited air inclusion.

Viewing 10 of 28

Parker's FNC coated, steel high-pressure, non-spill, screw to connect hydraulic couplers can connect under pressure for use in heavy duty, high impulse hydraulic applications where fluid lines require fast and easy connection and disconnection.

Viewing 10 of 40

Parker's high pressure stainless steel, non-spill, flat face hydraulic couplers are available in a wide range of sizes for use in hydraulic applications where fluid lines require fast and easy connection and disconnection with minimal spillage.

Viewing 10 of 169

Parker's non-spill, flat face hydraulic couplers and nipples are ideal for use across a variety of hydraulic applications where fluid lines require fast and easy connection and disconnection with minimal spillage and limited air inclusion

Viewing 10 of 50

Parker's non-spill, flat face hydraulic couplers are ideal for use across a variety of applications where fluid lines require fast & easy connection and disconnection. These quick connect fittings are designed to minimize spillage and limit air inclusion

Viewing 10 of 81

Parker's non-spill, flat face connect under pressure hydraulic couplers and nipples are heavy duty for use in high pressure, high impulse hydraulic applications where fluid lines require fast and easy connection and disconnection.

Viewing 10 of 20

Parker's Screw to Connect Flat Face (SCFF) couplings offer the best flow and burst values while preventing leakage for demanding applications.

Viewing 10 of 18

Note: This product is no longer available - please contact us for further assistance.

Viewing 10 of 3

Note: This product is no longer available - please contact us for further assistance.

Viewing 10 of 5

687PDC
687PDC