Polyflow Membrane Select Filter Cartridge | High-performance polypropylene membranecartridges for microelectronics | Parker NA

Polyflow Membrane Select Filter Cartridge | High-performance polypropylene membranecartridges for microelectronics | Product Series

Filtern nach

    Keine Filter ausgewählt

Ausführung

Endkappen-Konfiguration

Länge (inch)

Filterfeinheit (µm)

Dichtungsmaterial

Optionen

Erhalten Sie Ihr Parker Konto noch heute!

Erstellen Sie ein Konto, um alles zu verwalten, was Sie mit Parker tun – von Ihren Voreinstellungen für Bestellungen bis zum Zugriff auf Anwendungen.

Polyflow Membrane Select Filter Cartridge | High-performance polypropylene membranecartridges for microelectronics

Polyflow Membrane Select Filter Cartridge | High-performance polypropylene membranecartridges for microelectronics

Polyflow® Membrane-SELECT filter cartridges are optimized for use in microelectronics applications such as bulk chemicals and photoresists. The all-polypropylene construction is an economical alternative to fluoropolymer-based filter cartridges.

Technische Daten

  • Marke: Parker
  • Industrie: Microelectronics
  • Funktion: Clarification, Polishing, Prefiltration
  • Medien: Polypropylene
  • Filterauslegung: Pleated Membrane
  • Außendurchmesser: 2.75 inch
  • Endkappenwerkstoff: Polypropylene
  • Kerntyp: Polypropylene
  • Material & Struktur Schlauchverstärkung: Polypropylene
  • Durchfluss: 1.2 gal/min (gpm/psid) per 10 inch Cartridge Equivalent for 0.1 Micron, 3.0 gal/min (gpm/psid) per 10 inch Cartridge Equivalent for 0.2 Micron, 0.55 gal/min (gpm/psid) per 10 inch Cartridge Equivalent for 0.07 Micron, 0.65 gal/min (gpm/psid) per 10 inch Cartridge Equivalent for 0.924 Micron
Safety Warning

Vollständige Produktbeschreibung

Polyflow® Membrane-SELECT filter cartridges are optimized for use in microelectronics applications such as bulk chemicals and photoresists. The all-polypropylene construction is an economical alternative to fluoropolymer-based filter cartridges. The innovative SELECT pleating provides increased performance over competitive filter cartridges. The filter membrane area is increased by about 30% while flows are more than 50% higher within the same footprint. The result is one of the longest-lasting filter cartridges on the market. Every filter cartridge is fabricated in a clean room environment, pre-flushed with 18 megohm-cm ultrapure DI water, and 100% integrity tested in an ISO certified facility.
Features/Benefits
• High-retention filter membrane
• Unique SELECT pleating technology
• High flow rates
• Wide range of configurations and ratings
• 100% integrity tested

Applications
• Bulk photoresist filtration
• Bulk electronics grade chemical filtration

Zugehörige Dokumente („Ehemals Produktsupport“)

×

687PDC
679945