Small Volume Tubing Assembly, PureTain® | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Small Volume Tubing Assembly, PureTain®

Small Volume Tubing Assembly, PureTain®

Parker's PureTain® tubing assemblies support the transfer of small product volumes in ATMP (Advanced Therapy Medicinal Products) applications, such as for CGT (cell and gene therapy) and mRNA processes.

Full Product Description

Parker's PureTain® tubing assemblies can be custom configured with small tubing diameters (from 0.8mm / 1/32in). They can be assembled with various interfaces and connectors such as Luer adapters, sampling ports, or aseptic connectors. Additionally, process filters and other accessories can be integrated. Parker's overmolding technology enables the connection of different tubing diameters without the risk of leakage.

In addition, Parker offers closed small-volume sampling systems such as bags from 2ml and bottles from 30ml.

Our process specialists will be pleased to discuss your requirements and work with you to find the best solution for your application. Please contact us for more information.

Range of Application:
  • mRNA production processes
  • CGT processes
  • Viral vector production (AAV – adeno-associated viruses, LV – lentiviruses)
  • Small-volume processes
Product Benefits:
  • Aseptic connections and completely closed fluid paths
  • Modular integration of containers, micro bags, centrifuge tubes, spikes, and syringes for maximum production efficiency and minimum product loss
  • Open architecture to create a perfect TPE- or silicone-based small-volume tubing system

Related Documents

×

687PDC
687424