vacuum suction device (PAD) Model: TVP-C | Parker NA

vacuum suction device (PAD) Model: TVP-C | Product Series

Filtern nach

    Keine Filter ausgewählt

Erhalten Sie Ihr Parker Konto noch heute!

Erstellen Sie ein Konto, um alles zu verwalten, was Sie mit Parker tun – von Ihren Voreinstellungen für Bestellungen bis zum Zugriff auf Anwendungen.

vacuum suction device (PAD) Model: TVP-C

vacuum suction device (PAD) Model: TVP-C

Vacuum Pad TVU series for vacuum units and pump units used in vacuum transfer equipment, automatic machines, etc. A dedicated pad that adsorbs various workpieces in combination with a vacuum unit that creates a vacuum state.

Technische Daten

  • Hublast: (Vacuum pressure -64.0kPa)・TVP-C03D,S:19.6N TVP-C05D,S:39.2N TVP-C07D,S:58.8N TVP-C10S:147N TVP-C15S:490N TVP-C20S:618N TVP-C30S:1770N Inclination and vertical lifting load is specifications indication mention load of 1/2.(Vacuum pressure -73.3kPa)・TVP-C03D,S:22.6N TVP-C05D,S:45.1N TVP-C07D,S:68.7N TVP-C10S:167N TVP-C15S:588N TVP-C20S:687N TVP-C30S:2060N Inclination and vertical lifting load is specifications indication mention load of 1/2.
  • Greifer-Pad-Größe: 610 mm², 1230 mm², 1840 mm², 4600 mm², 15330 mm² (TVP-C10S), 19310 mm², 55180 mm²
  • Sicherheitsfaktor: 2 Twice
  • Greifermaterial: Chloroprene Rubber (Semi-standard), Silicon Rubber
  • Wärmebehandlung: 60 °C Continuation
  • Montageart: Desk Type(D), Spring Type(S)
  • Gewicht: 0.032 kg (TVP-C30S), 0.15 kg, 0.07 kg, 0.25 kg, 0.15 kg, 0.32 kg, 2.1 kg, 2.9 kg, 3.2 kg, 6.8 kg
  • Kompatibles Greifer-Pad: TVP-C07D: TPG-C07, TVP-C07S: TPG-C07, TVP-C10S: TPG-C10, TVP-C15S: TPG-C15, TVP-C20S: TPG-C20, TVP-C30S: TPG-C30
Safety Warning

Vollständige Produktbeschreibung

The TVP series is a dedicated pad used in combination with the vacuum unit and pump unit, which are the vacuum sources of the vacuum transfer device. There are various variations depending on the material and shape of the package. Depending on the size of the package, it can be adsorbed and transported using multiple pads. It supports a wide range of applications, from plate-like materials such as glass, synthetic resin, and iron to round materials such as concrete piles and steel pipes, and coarse materials such as corrugated cardboard and cement bags.

 Markets:
・General Industry
・Factory Automaton
・Food & Beverage
・Material Handling Equipment
・Packing Machinery 
・Transport

Applications:
・General Industry
・Factory Automation
・Food Processing
・Packing Machine
・Assembly
・Conveyance 

Features/Benefits:
・You can choose from 5 types to suit your needs.
・Since the rubber material is chloroprene rubber, it fits the work even if the suction surface is not flat.
・The pad rubber material can be easily replaced.
・There is also a spring type that gently adsorbs.
Produkte

687PDC
881192