00338G1100 - Needle Valve - 338 Series | Parker NA

Needle Valve - 338 Series | #00338G1100

00338G1100

Needle Valve - 338 Series | #00338G1100

The 338 series needle valve bi-directionally meters the flow of air through the valve. The perimeter of the adjustment knob features position markings and an internal fine taper needle, providing precise flow control even at low flow rates.


Technical Specifications

  • Port Size (inch): 1/8
  • Port Type: BSPP
  • Product Type: Needle Control Valve
  • Operation Type: Knob with Micrometer Position
  • Mounting Type: Inline
  • Port Connection: BSPP
  • Port Size: 1/8 inch
  • Port Type: NPT
  • Flow Coefficient: 0.28 to 2.62 Cv (metered), 0.60 to 6.13 Cv (free flow)
  • Flow Rate: 15 to 140 SCFM (metered), 32 to 327 SCFM (free flow)
  • Operating Pressure: 0 to 250 psig, 0 to 17 bar
  • Operating Temperature: -18 to 82 °C, 0 to 180 °F
  • Media: Air
  • Lubricant: None
  • Body Material: Brass
  • Seal Material: Urethane, Nitrile Butadiene Rubber (NBR)
  • Needle Material: Stainless Steel
  • Options: Extended Temperature Version
Safety Warning

Item Information

The Parker 338 Series Needle Valve is a bi-directionally metered valve that provides efficient and precise flow control and adjustment even at low flow rates. The plunger in these valves is a fine taper needle which provides precise flow control even at low flow rates. The perimeter of the adjustment knob features numerical micrometer position markings, providing a visual indication of the flow controls settings. Once the desired flow is selected, a set screw can be tightened to maintain the settings. Extended Temperature versions up to 300 degrees F are available as specials.

Markets:
• Factory Automation
• Heavy Industries

Features/Benefits:
• Precise Low-Flow Control
• Heavy duty brass construction
• Micrometer visual set points

Applications:
• General purpose industrial pneumatics
• Industrial equipment requiring motion of work to stop slowly at the end of operation

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

PNEUMATIC DIVISION NORTH AMERICA

Pneumatic Division North America

8676 EAST M89

RICHLAND MI 49083 USA

Phone

269-629-5000. Customer Support & Applications Eng: 1-877-321-4PDN

Fax

269-629-5385

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687577