Check Valve - 339 Series (female to female) | #00339 3001


LOADING IMAGES
00339 3001

Check Valve - 339 Series (female to female) | #00339 3001

339 series Check valves allow free flow in one direction and provide positive checked flow in the reverse direction. These valves are available with NPTF ports and are recommended for pneumatic service. Available in female to female connection only.


Technical Specifications

  • Port Size (inch): 1/4
  • Port Type: NPT
  • Product Type: One Way Check Valve
  • Mounting Type: Inline
  • Port Size: 1/8 inch, 1/4 inch, 3/8 inch, 1/2 inch, 3/4 inch
  • Port Type: NPT
  • Flow Coefficient: 0.66 to 6.0 Cv (free flow)
  • Flow Rate: 35 to 323 SCFM (free flow)
  • Operating Pressure: 0 to 250 psig, 0 to 17 bar
  • Operating Temperature: -18 to 82 °C, 0 to 180 °F
  • Media: Air
  • Lubricant: None
  • Body Material: Brass
  • Seal Material: Urethane
  • Needle Material: Brass, Stainless Steel, Steel, Zinc-plated
  • Options: Extended Temperature Version
Safety Warning

Item Information

Parker 3047 series check valves (female to female) have been robustly engineered for the industrial environment and are designed to allow free flow air in one direction while providing positive checked, or zero flow, in the reverse direction ensuring that operations run efficiently. These valves are available with NPTF ports and are recommended for pneumatic service. They are available in female to female connection only.

Markets:
• Factory Automation
• Heavy Industries

Features/Benefits:
• Heavy duty brass construction

Applications:
• Industrial equipment

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

PNEUMATIC DIVISION NORTH AMERICA

Pneumatic Division North America

8676 EAST M89

RICHLAND MI 49083 USA

Phone

269-629-5000. Customer Support & Applications Eng: 1-877-321-4PDN

Fax

269-629-5385

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687577