Series 9 - Miniature Calibrant Valve | #009-0143-900


LOADING IMAGES
009-0143-900
Click to View CAD Model

Series 9 - Miniature Calibrant Valve | #009-0143-900

Series 9 Microdispense valve, 1x10-5 torr to 100 psi, FKM, 24 VDC, 0.116", 1/8" FNPT


Technical Specifications

  • Voltage (VDC): 24
  • Porting: 1/8" FNPT
  • Orifice Size: 0.116" (2.94 mm)
  • Valve Type: 3-Way Universal
  • Body Material: 316 SS
  • Flow Rate: up to 100 SLPM
  • Maximum Flow Rate: 100 SLPM
  • Vacuum to Pressure Range: Vacuum to 100 Psi
  • Maximum Operating Pressure: 100 psi, 6.89 bar
  • Orifice Size: 0.116 inch, 2.95 mm
  • Maximum Operating Temperature: 221 °F, 105 °C
  • Minimum Operating Temperature: 40 °F, 4 °C
  • Function: 3-Way
  • Actuation Type: Solenoid
  • Operation Type: Electronic
  • Control Method: Current or Voltage
  • Power Consumption: 12 W
  • Input Voltage: 24 VDC
  • Electrical Connection: 12" Wire Leads
  • Seal Material: FKM
  • Length: 1.0 inch, 25.4 mm
  • Width: 1.0 inch, 25.4 mm
  • Height: 2.1 inch, 53.34 mm
  • Weight: 3.1 oz, 87.9 g
  • Leak Rate: 1 x 10-7 Atm Cc/sec Helium
  • Mounting Type: Mounting Screw
  • Connection Type: Threaded Port
  • Connection Size: 1/8 inch, 3.2 mm, FNPT
  • For Fluid Type: Gases, Liquids
  • Industry Application: Calibrant Gas Control for Mass Spectrometers, Gas Chromatography, Process Analysis of Gas, High Pressure Gas Control
  • Configuration: n/a
Safety Warning

Item Information

Series 9 solenoid valves offer outstanding potential for precision control in gas and liquid analysis. Combining high speed, ultra-low leak rate, high flow, and high temperature capability in a small size; this rugged valve operates with extreme repeatability and is constructed of non-corroding, passivated stainless steel.

Features
• Smallest footprint in its class
• 100% duty cycle in environmental temperatures of up to (105°C)
• High speed response times of less than 6 ms eliminate delays in the system
• 100% tested to leak-tight 1 x 10-8 atm cc/sec Helium
• Pressures up to 1250 PSI (86.2 bar)
• Available with a variety of fittings, orifices, seals, and voltages to match your application
• Configurations available to handle corrosive gasses
• Hydrocarbon and Lubricant free
• RoHS compliant

Typical Applications
• Process Analysis of Liquids
• High Pressure Liquid Control
• Radioactive Liquids in Medical Imaging
• Cooling Circuits
• Gas Chromatography
• Process Analysis of Gas and Liquid
• High Pressure Gas Control

Read More Show Less

CAD Drawings + Files


Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Parker Hannifin

Precision Fluidics Division

26 Clinton Drive, Unit 103

Hollis, NH

United States

03049

Phone

(603) 595 1500

Fax

(603) 595 8080

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687821