01-10244 - SHM - Machine Mounted media mist collector | Parker NA

SHM - Machine Mounted media mist collector | #01-10244

01-10244

SHM - Machine Mounted media mist collector | #01-10244

Direct mount to machine mist collector for water and oil-based coolants. Ready to use, energy efficient, all-in-one, media filter mist collector. Simply install and connect input power. Additional accessories available.


Technical Specifications

  • Weight: 300 lbs
  • Air Flow Rate: 500 - 800 CFM
  • Input Supply Voltage: 460V/3P/60H
  • Model Number: SHM-08C
  • Optional Accessories: After Filter, inlet connections
  • Motor Power Output Rating: 2.0 HP
  • Control Method: Basic
  • Application: Mist, Smoke, Wet Particulate
  • Number of Elements: 6
  • Height: 35.44
  • Width: 37
  • Depth: 23.59
  • Brand: Smoghog
  • Equipment Type: Direct Mount Media Mist Filter
  • Compatible After Filter: 95% DOP or HEPA
  • Filter Element Type: Peach
  • Current: 3.9 - 3.8
  • Paint Type: Powder Coated
  • Color: Hog Gray
Safety Warning

Item Information

The Smoghog SHM machine mounted mist collector is designed using long-life PEACH media that are a coalescing filter with an open 3-D depth matrix structure which allows liquids to saturate the media depth and grow to fullest potential then drain with gravity when the droplet is ready, all while maintaining a low differential pressure. The media is a synthetic blend engineered specifically for capturing and draining oil mist and coolant contaminants. The multi-layer media features a special, thermally bonded gradient density fiber structure so the media stays strong, but open during operation for optimized performance. The allows for high efficiency, extended service life and low-pressure losses. The SHM machine mount is available with 95% O/M or HEPA after filters, it uses an energy efficiency 230-460V/3P/60H blower unit, accessories can be added such as inlet flanges and flex hose for attachment to the application or CNC machining center and it can be direct mounted, wall or ceiling mounted. There are two models available; Basic and Advanced. The basic model has analog pressure gauges to monitor filter loading and manual adjustment of the airflow. The advanced model has a remote digital module that allows the functionality to be remotely located for ease of monitoring and control. Main and after filters and accessories must be ordered separately.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Industrial Gas Filtration and Generation Division

4087 Walden Avenue

Lancaster

NY

14086

Phone

800-343-4048

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
688031