010-HE - Parker EcoPure Plus Compressed Air Filter Replacement Element | Parker NA

Parker EcoPure Plus Compressed Air Filter Replacement Element | #010-HE

010-HE

Parker EcoPure Plus Compressed Air Filter Replacement Element | #010-HE

General purpose coalescing, high efficiency coalescing and activated carbon filter elements for Parker EcoPure Plus compressed air filters.


Technical Specifications

  • Element Type: HE High Efficiency Coalescing
  • Model Number: 10
  • Residual Oil Content: 0.01 mg/m³ - 0.01 ppm(w) @ 21°C (70°F)
  • Element Change Interval: 12 Months
Safety Warning

Item Information

Parker EcoPurePlus offer a high-value solution to compressed air purification for general industrial standard compressed air applications.
The Parker EcoPurePlus is a compressed air filter providing the optimum balance of cost, filtration performance, energy efficiency and lifetime for general industrial standard compressed air applications.

Features/Benefits
● Air flow from 0.6m3/min to 40m3/min
● Operates at pressures from 1 barg to 16 barg
● Technically advanced and proven filtration technologies
● Patented, unique element interface for high efficiency filter performance
● Filter element performance guaranteed for 12 months*
● Air quality performance tested in accordance with ISO8573
* - If used in accordance with manufacturer’s instructions

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

Literature and Reference Materials
Parker--EcoPure Compressed Air Filter--FC-2-54B
×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
K23863