Ferrous Proximity Sensor - FP | #01062ECD


LOADING IMAGES
01062ECD
Click to View CAD Model

Ferrous Proximity Sensor - FP | #01062ECD

FP3000 Ferrous Proximity Sensor


Technical Specifications

  • Switch Type: NC
  • Sensing Surface: Site A
  • Sense Air Gap Min (mm): 11.9
  • Electrical Connection: DTM04-2P
  • Housing Material: Glass-filled Nylon
  • Model Number: FP3000
  • Sensor Type: Proximity
  • Contact Rating: 3 W
  • Maximum Switching Voltage: 30 VDC
  • Maximum Switching Current: 0.2 A
  • Ingress Protection Rating: 67
  • Mounting Hole Diameter: 6.0 mm (x2)
  • Release Air Gap: 17.4 mm
  • Sense Air Gap: 11.9 mm

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Item Information

The FP3000 is a proximity sensor for mobile hydraulic applications that will sense ferrous objects. The sensor is available with the sense zone on the side (site A) or on the top (site B), and normally open or normally closed when metal is not present.

Read More Show Less

CAD Drawings + Files


Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Division Headquarters

Electronic Motion and Controls Division

850 Arthur Avenue

Elk Grove Village

IL

USA

60007

Phone

800 221 9257

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
936514