010AC - OIL-X EVOLUTION Genuine Replacement Compressed Air Filter Elements | Parker NA

OIL-X EVOLUTION Genuine Replacement Compressed Air Filter Elements | #010AC

010AC

OIL-X EVOLUTION Genuine Replacement Compressed Air Filter Elements | #010AC

High efficiency coalescing, dry particulate and oil vapour removal filter elements for Parker domnick hunter OIL-X EVOLUTION die-cast aluminium compressed air filters.


Technical Specifications

  • Filter Type: AC Oil Vapour Removal
  • Micron Rating: Not Applicable
  • For Use With: OIL-X EVOLUTION AC010 Housings
  • Division: Gas Separation and Filtration Division EMEA
  • Brand: domnick hunter
  • Technology: Filtration
  • Product Type: Compressed Air Filter Element
  • Product Series: OIL-X EVOLUTION Genuine Replacement Compressed Air Filter Elements
  • Application: Compressed Air and Nitrogen Gas Applications
  • Industry: Industrial Manufacturing Equipment
    Food & Beverage
    Automotive
    Electronics
    Pharmaceuticals
    Medical & Dental
  • Element Change Interval: When oil vapour or odour is detected
  • Number of Elements: 1
Safety Warning

Item Information

Since the introduction of the first OIL-X range, Parker domnick hunter has continued to develop both the compressed air filter and the standards governing compressed air quality. Constantly innovated, OIL-X EVOLUTION became the leading technology for compressed air filtration, providing the exact balance between air quality, energy efficiency and low lifetime costs.

The OIL-X EVOLUTION die-cast aluminium filter range included:

• General purpose and high efficiency coalescing and dust filter grades (AO & AA) for the removal of water and oil aerosols, solid particulates and micro-organisms

• Oil vapour removal grades (AC and ACS) for the removal of oil vapour

Sizing and Selection

Please refer to the product literature to verify filter codes, sizes and quantities required before ordering. Only using genuine Parker replacement elements will guarantee the filter’s performance.

For more information or a detailed discussion about your specific requirements please contact Parker or an authorised Parker distributor.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Parker Manufacturing Ltd

Gas Separation & Filtration Division EMEA

Dukesway, Team Valley Trading Estate

Gateshead, Tyne & Wear, NE11 0PZ

United Kingdom

Phone

+44 (0)191 402 9000

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
A22066