0112 08 00 - Brass Accessories for Compression Fittings | Parker NA

Brass Accessories for Compression Fittings | #0112 08 00

0112 08 00

Brass Accessories for Compression Fittings | #0112 08 00

Brass fittings for optimum installation adaptation
Available in 1/8" to 3/4" ID
This range of fittings is designed to meet the requirements of the automotive and robotics industries


Technical Specifications

  • Connection Thread Size: M12x1
  • Product Type: Sleeve Nut for Compression Fitting, Male Metric Thread
  • Tube Inside Diameter: na
  • Tube Outside Diameter: 8 mm
  • Connection Type: Metric
  • Body Material: BRASS
  • Maximum Operating Pressure: na
  • Minimum Operating Temperature: -40 °C
  • Maximum Operating Temperature: + 100 °C
  • Quantity per Box: 10
  • Weight: 0,009 kg
  • Industry Application: Pneumatics, Cooling, Automotive Process, Lubrication, Fluid Transmission, Packaging, Industrial Machinery
  • Media: Coolants, compressed air
  • Specifications Met: RoHS, PED, REACH, CNOMO for robot in automotive industry
  • Shape: Sleeve nut for compression fitting male
Safety Warning

Item Information

This range of fittings accessories is designed to meet the requirements of the automotive and robotics industries, provides optimum adaptation in installation adaptation and reliable operation.


Features/Benefits:
• Perfect for brass compression fittings adaptation to the installation
• Quick and simple to install
• Compatible with the Parker Legris range of brass compression fittings
• Mechanical properties proven for use in industrial robotic installations


Markets:
• Packaging
• Miscellaneous Manufacturing
• Vehicle Assembly Facilities
• Machine Tools


Applications:
• Pneumatic Machinery Equipment at Medium and High Pressure
• Lubrication Systems
• Cooling Systems
• Welding Robots
• Suitable for Vacuum Applications


Technologies:
Brass fittings for optimum installation adaptation


Technical Characteristics:
• Fluids: Coolants, compressed air
• Materials: brass, engineering polymer, silicone free
• Pressure: 0 to 20 bar (250 bar for the the 0220 product type)
• Temperature: -60°C to +250°C ( With metallic tube and without polymer seals)


Regulations:
• DI: 2002/95/EC (RoHS), 2011/65/EC
• DI: 97/23/EC (PED)
• RG: 1907/2006 (REACH)


Product Types:
• Barb Connector for Hose
• Barb Connector for Flexible Tubing
• Plug for Compression Fitting
• Tube End Plug for Compression Fitting
• Hex Head Plug with Captive Sealing Washer, Male BSPP and Metric Thread
• Hex Head Plug with Bi-Material Seal, Male BSPP Thread
• Stud Standpipe, Male BSPT Thread
• Sleeve Nut for Compression Fitting, Male Metric Thread
• Stud Standpipe with Bi-Material Seal, Male BSPP Thread
• Straight Male Orientable Adaptor, with Bi-Material Seal, Male BSPP Thread
• Reducer, with Bi-Material Seal, Male BSPP Thread/Female BSPP and Metric Thread
• Tube Support / ferrule for Polymer Tubing

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Parker Hannifin Manufacturing France SAS

Low Pressure Connectors Europe Division

Parc Alcyone - Bat. D

1 rue André et Yvonne Meynier

CS 46911

35069 Rennes Cedex

France

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

This range of fittings is designed to meet the requirements of the automotive and robotics industries">
687PDC
A43098