Complementary Brass Fittings, Reducers, Olives and Nuts | #0124 06 00 40


LOADING IMAGES
0124 06 00 40 0124 06 00 40

Complementary Brass Fittings, Reducers, Olives and Nuts | #0124 06 00 40

This innovative reducer system, using a full range of nuts and olives / ferrules, enables different diameters of steel, copper, brass or polymer tubes to be fitted onto a single Parker Legris compression fitting.


Technical Specifications

  • Connection 4 Tube Outside Diameter: na
  • Connection 1 Thread Size: na
  • Shape: Steel Olive / Ferrule
  • Connection 3 Tube Outside Diameter: na
  • Connection 2 Tube Outside Diameter: 6 mm
  • Minimum Operating Temperature: -40 °C
  • Body Material: ZINC-PLATED STEEL
  • Maximum Operating Temperature: 100 °C
  • Nut Material: na
  • Quantity per Box: 50
  • Sleeve Material: na
  • Weight: 0.001 kg
  • Application: Pneumatics, Cooling, Automotive Process, Lubrication, Fluid Transmission, Packaging, Industrial Machinery
  • Specifications Met: PED, REACH, RoHS/WEEE, ATEX
  • Industry Application: Pneumatics, Cooling, Automotive Process, Lubrication, Fluid Transmission, Packaging, Industrial Machinery
  • Media: Water, machining oil, fuel, hydraulic oil, compressed air, chemical fluids, disinfectants
  • Product Type: Complementary Brass Compression Fittings
  • Connection 1 Type: na

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Item Information

This innovative reducer system, using a full range of nuts and olives / ferrules, enables different diameters of steel, copper, brass or polymer tubes to be fitted onto a single Parker Legris compression fitting.

Features/Benefits:

- Efficient Solution
  
• Reduces envelope dimensions
• Quick and easy to assemble, whatever the diameters and tube material
• Improved stock management
• Silicone-free

- Multiple Combinations

• A single connector for up to 4 different tube materials and sizes
Example:
polymer tube 4 mm O.D.
copper tube 8 mm O.D.
brass tube 12 mm O.D.
braided PVC hose 12 mm I.D.
• A full range of olives / Ferrules and nuts to optimise all assembly operation

Markets:

• Packaging
• Miscellaneous Manufacturing
• Vehicle Assembly Facilities
• Machine Tools

Applications:

• Pneumatic Machinery Equipment at Medium and High Pressure
• Lubrication Systems
• Cooling Systems
• Welding Robots
• Suitable for Vacuum Applications

Technologies:

• Compression fittings
• Pneumatic fittings
• Connects to steel tube
• Connects to copper tube
• Connects to brass tube
• Connects to polymer tube

Regulations:

• PED
• REACH
• RoHS / WEEE
• ATEX

Product Types: 

• Piece Reducer
• Brass Olive / Ferrule
• Steel Olive / Feruule
• BNA (standards organization in the field of Automotive Process) Brass Olive
• Brass Nut
• Steel Nut
• Brass Long Nut
• Technical Polymer Nut-Olive / Nut-Ferrule

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Parker Hannifin Manufacturing France SAS

Low Pressure Connectors Europe Division

Parc Alcyone - Bat. D

1 rue André et Yvonne Meynier

CS 46911

35069 Rennes Cedex

France

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
A43098